NHHSS-65B-R2BT2
10-port sector antenna, 2x 698–896, 4x 1695–2200 and 4x 3100-4200 MHz, 65° HPBW, 2x RETs and 2x SBTs. Both high bandsshare the same electrical tilt.
Specifications
Features and Benefits
- Perfect antenna to add 3.5GHz CBRS to macro sites
- Low band and mid band performance mirrors the performance of existing NHH hex port antennas
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- One LB RET and one HB RET. Both high bands are controlled by one RET to ensure same tilt level for 4x MIMO
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 4x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 23.1 kg | 50.927 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain, dBi | 14.8 | 15.2 | 17.4 | 17.8 | 18.0 | 17.5 | 17.3 | 17.6 |
Beamwidth, Horizontal, degrees | 65 | 62 | 66 | 61 | 64 | 55 | 65 | 61 |
Beamwidth, Vertical, degrees | 13 | 11.6 | 5.5 | 5.2 | 4.9 | 5.7 | 5.4 | 4.9 |
Beam Tilt, degrees | 0–14 | 0–14 | 0–7 | 0–7 | 0–7 | 2 | 2 | 2 |
USLS (First Lobe), dB | 15 | 15 | 16 | 18 | 18 | 17 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 26 | 29 | 31 | 28 | 27 | 30 | 32 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 14.6 | 14.8 | 17.0 | 17.5 | 17.7 | 17.1 | 16.9 | 17.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.6 | ±0.3 | ±0.4 | ±0.5 | ±0.7 | ±0.8 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.6 7 ° | 14.6 14 ° | 14.4 | 0 ° | 15.0 7 ° | 14.9 14 ° | 14.5 | 0 ° | 16.9 3 ° | 17.0 7 ° | 16.8 | 0 ° | 17.4 3 ° | 17.5 7 ° | 17.4 | 0 ° | 17.5 3 ° | 17.8 7 ° | 17.6 | |||
Beamwidth, Horizontal Tolerance, degrees | ±1.7 | ±1.3 | ±7.2 | ±3.1 | ±6.2 | ±11.7 | ±7.4 | ±10.9 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.8 | ±0.2 | ±0.2 | ±0.4 | ±0.4 | ±0.3 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 16 | 14 | 15 | 17 | 14 | ||
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 25 | 25 | 25 | 24 | 26 | 25 | 23 |
CPR at Boresight, dB | 24 | 17 | 16 | 21 | 19 | 15 | 16 | 14 |
CPR at Sector, dB | 12 | 6 | 11 | 10 | 8 | 7 | 8 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 537.0 N @ 150 km/h (120.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 287.0 N @ 150 km/h (64.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 1973 mm | 77.677 in |
Depth, packed | 441 mm | 17.362 in |
Length, packed | 337 mm | 13.268 in |
Weight, gross | 35.1 kg | 77.382 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 4x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 23.1 kg | 50.927 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain, dBi | 14.8 | 15.2 | 17.4 | 17.8 | 18.0 | 17.5 | 17.3 | 17.6 |
Beamwidth, Horizontal, degrees | 65 | 62 | 66 | 61 | 64 | 55 | 65 | 61 |
Beamwidth, Vertical, degrees | 13 | 11.6 | 5.5 | 5.2 | 4.9 | 5.7 | 5.4 | 4.9 |
Beam Tilt, degrees | 0–14 | 0–14 | 0–7 | 0–7 | 0–7 | 2 | 2 | 2 |
USLS (First Lobe), dB | 15 | 15 | 16 | 18 | 18 | 17 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 26 | 29 | 31 | 28 | 27 | 30 | 32 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 14.6 | 14.8 | 17.0 | 17.5 | 17.7 | 17.1 | 16.9 | 17.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.6 | ±0.3 | ±0.4 | ±0.5 | ±0.7 | ±0.8 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.6; 7 ° | 14.6; 14 ° | 14.4 | 0 ° | 15.0; 7 ° | 14.9; 14 ° | 14.5 | 0 ° | 16.9; 3 ° | 17.0; 7 ° | 16.8 | 0 ° | 17.4; 3 ° | 17.5; 7 ° | 17.4 | 0 ° | 17.5; 3 ° | 17.8; 7 ° | 17.6 | |||
Beamwidth, Horizontal Tolerance, degrees | ±1.7 | ±1.3 | ±7.2 | ±3.1 | ±6.2 | ±11.7 | ±7.4 | ±10.9 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.8 | ±0.2 | ±0.2 | ±0.4 | ±0.4 | ±0.3 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 16 | 14 | 15 | 17 | 14 | ||
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 25 | 25 | 25 | 24 | 26 | 25 | 23 |
CPR at Boresight, dB | 24 | 17 | 16 | 21 | 19 | 15 | 16 | 14 |
CPR at Sector, dB | 12 | 6 | 11 | 10 | 8 | 7 | 8 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 537.0 N @ 150 km/h (120.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 287.0 N @ 150 km/h (64.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 1973 mm | 77.677 in |
Depth, packed | 441 mm | 17.362 in |
Length, packed | 337 mm | 13.268 in |
Weight, gross | 35.1 kg | 77.382 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse