Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NHHSS-65B-R2BT4-V1

10-port sector antenna, 2x 698–896, 4x 1695–2200 and 4x 3100- 4000 MHz, 65° HPBW, 2x RETs and 2x SBTs. Both high bands share the same electrical tilt.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 4x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0

Dimensions

Width 301 mm | 11.850 in
Depth 181 mm | 7.126 in
Length 1828 mm | 71.969 in
Net Weight, antenna only 25.5 kg | 56.218 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4000 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3100–3550 3550–3700 3700–4000
Gain at Mid Tilt, dBi 14.7 14.8 17.1 17.6 17.7 17.1 17.1 17.5
Beamwidth, Horizontal, degrees 66 63 67 62 65 55 61 56
Beamwidth, Vertical, degrees 13.1 11.5 5.5 5.1 4.8 5.7 5.4 5
Beam Tilt, degrees 0–14 0–14 0–7 0–7 0–7 4 4 4
USLS (First Lobe), dB 18 19 17 18 18 18 19 19
Front-to-Back Ratio at 180°, dB 30 35 35 34 29 34 37 34
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -145 -145 -145
Input Power per Port at 50°C, maximum, watts 300 300 300 300 300 100 100 100

Mechanical Specifications

Wind Loading @ Velocity, frontal 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 537.0 N @ 150 km/h (120.7 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 282.0 N @ 150 km/h (63.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 560 mm | 22.047 in
Depth, packed 337 mm | 13.268 in
Length, packed 1973 mm | 77.677 in
Weight, gross 31.8 kg | 70.107 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 4x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0

Dimensions

Width 301 mm | 11.850 in
Depth 181 mm | 7.126 in
Length 1828 mm | 71.969 in
Net Weight, antenna only 25.5 kg | 56.218 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4000 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200 3100–3550 3550–3700 3700–4000
Gain at Mid Tilt, dBi 14.7 14.8 17.1 17.6 17.7 17.1 17.1 17.5
Beamwidth, Horizontal, degrees 66 63 67 62 65 55 61 56
Beamwidth, Vertical, degrees 13.1 11.5 5.5 5.1 4.8 5.7 5.4 5
Beam Tilt, degrees 0–14 0–14 0–7 0–7 0–7 4 4 4
USLS (First Lobe), dB 18 19 17 18 18 18 19 19
Front-to-Back Ratio at 180°, dB 30 35 35 34 29 34 37 34
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -145 -145 -145
Input Power per Port at 50°C, maximum, watts 300 300 300 300 300 100 100 100

Mechanical Specifications

Wind Loading @ Velocity, frontal 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 537.0 N @ 150 km/h (120.7 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 282.0 N @ 150 km/h (63.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 560 mm | 22.047 in
Depth, packed 337 mm | 13.268 in
Length, packed 1973 mm | 77.677 in
Weight, gross 31.8 kg | 70.107 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification