NHHSS-65B-R3B
10-port sector antenna, 2x 698–896, 4x 1695–2360 and 4x 3100-4000 MHz, 65° HPBW, 3x RETs and 2x SBTs, active RET on C-Band, 1.8m Length
Features and Benefits
- Perfect antenna to add 3.5GHz CBRS to macro sites
- Low band and mid band performance mirrors the performance of existing NHH hex port antennas
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- Internal SBT on low and mid band allow remote RET control from the radio over the RF jumper cable
- Both mid bands are controlled by the same RET to ensure same tilt level for 4x MIMO. The high band RET is controlled via the mid band RET bus
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 1828 mm | 71.969 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz | 3100 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
R1 | R1 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2200–2360 | 3100–3550 | 3550–3700 | 3700–4000 |
RF Port | 1,2 | 1,2 | 3-6 | 3-6 | 3-6 | 3-6 | 7-10 | 7-10 | 7-10 |
Gain, dBi | 14.8 | 15.2 | 17.5 | 17.7 | 17.9 | 17.8 | 17.8 | 17.5 | 17.8 |
Beamwidth, Horizontal, degrees | 65 | 62 | 67 | 63 | 65 | 67 | 54 | 63 | 61 |
Beamwidth, Vertical, degrees | 13 | 11.6 | 5.5 | 5.1 | 4.8 | 4.4 | 5.7 | 5.4 | 5 |
Beam Tilt, degrees | 0–14 | 0–14 | 0–7 | 0–7 | 0–7 | 0–7 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 15 | 16 | 17 | 18 | 14 | 16 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 26 | 29 | 34 | 31 | 28 | 29 | 31 | 33 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 300 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2200–2360 | 3100–3550 | 3550–3700 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 14.6 | 14.8 | 17.1 | 17.5 | 17.7 | 17.5 | 17.3 | 17.0 | 17.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.5 | ±0.2 | ±0.3 | ±0.4 | ±0.7 | ±0.8 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±1 | ±6 | ±3 | ±6 | ±6 | ±10 | ±8 | ±11 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.8 | ±0.2 | ±0.2 | ±0.3 | ±0.2 | ±0.4 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 | 14 | 15 | 17 | 14 | 14 | 16 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 25 | 24 | 25 | 24 | 24 | 26 | 25 | 24 |
CPR at Boresight, dB | 24 | 17 | 18 | 23 | 21 | 19 | 15 | 16 | 13 |
CPR at Sector, dB | 12 | 6 | 12 | 10 | 8 | 8 | 8 | 8 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 537.0 N @ 150 km/h (120.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 282.0 N @ 150 km/h (63.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 1956 mm | 77.008 in |
Weight, gross | 34.4 kg | 75.839 lb |
Weight, net | 23.1 kg | 50.927 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 1828 mm | 71.969 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz | 3100 – 4000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
R1 | R1 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2200–2360 | 3100–3550 | 3550–3700 | 3700–4000 |
RF Port | 1,2 | 1,2 | 3-6 | 3-6 | 3-6 | 3-6 | 7-10 | 7-10 | 7-10 |
Gain, dBi | 14.8 | 15.2 | 17.5 | 17.7 | 17.9 | 17.8 | 17.8 | 17.5 | 17.8 |
Beamwidth, Horizontal, degrees | 65 | 62 | 67 | 63 | 65 | 67 | 54 | 63 | 61 |
Beamwidth, Vertical, degrees | 13 | 11.6 | 5.5 | 5.1 | 4.8 | 4.4 | 5.7 | 5.4 | 5 |
Beam Tilt, degrees | 0–14 | 0–14 | 0–7 | 0–7 | 0–7 | 0–7 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 15 | 16 | 17 | 18 | 14 | 16 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 26 | 29 | 34 | 31 | 28 | 29 | 31 | 33 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 300 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2200–2360 | 3100–3550 | 3550–3700 | 3700–4000 |
Gain by all Beam Tilts, average, dBi | 14.6 | 14.8 | 17.1 | 17.5 | 17.7 | 17.5 | 17.3 | 17.0 | 17.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.5 | ±0.2 | ±0.3 | ±0.4 | ±0.7 | ±0.8 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±1 | ±6 | ±3 | ±6 | ±6 | ±10 | ±8 | ±11 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.8 | ±0.2 | ±0.2 | ±0.3 | ±0.2 | ±0.4 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 | 14 | 15 | 17 | 14 | 14 | 16 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 25 | 24 | 25 | 24 | 24 | 26 | 25 | 24 |
CPR at Boresight, dB | 24 | 17 | 18 | 23 | 21 | 19 | 15 | 16 | 13 |
CPR at Sector, dB | 12 | 6 | 12 | 10 | 8 | 8 | 8 | 8 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 537.0 N @ 150 km/h (120.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 282.0 N @ 150 km/h (63.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 1956 mm | 77.008 in |
Weight, gross | 34.4 kg | 75.839 lb |
Weight, net | 23.1 kg | 50.927 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse