NHHSS-65C-HG-R3B
10-port Next Generation High Performance sector antenna, 2x 698–896, 4x 1695–2200 and 4x 3300-4000 MHz, 65° HPBW, 3x RETs and 2x SBTs
Features and Benefits
- Designed to reduce SUB 1 alarm triggers with pattern consistency between low band and mid band
- Enhanced interference mitigation for improved SINR and throughput
- Interleaved dipole technology results into an attractive, low wind load mechanical package
- Internal SBTs allow remote RET control from the radio over the RF jumper cable
- Antenna optimized for higher gain with improved radiation efficiency
- Powered by CommScope’s next generation high-efficiency SEED™ technology
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 30 kg | 66.139 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3300 – 4000 MHz |
Polarization | ±45° |
Electrical Specifications
R1 | R1 | B1,B2 | B1,B2 | B1,B2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 698–798 | 824–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3300–3550 | 3550–3700 | 3700–4000 |
RF Port | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 |
Gain, dBi | 16.5 | 16.5 | 18.5 | 18.9 | 19.1 | 18.0 | 18.1 | 18.3 |
Beamwidth, Horizontal, degrees | 67 | 63 | 64 | 61 | 62 | 55 | 60 | 56 |
Beamwidth, Vertical, degrees | 8.6 | 7.6 | 5.1 | 4.8 | 4.7 | 5.6 | 5.1 | 5 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–7 | 0–7 | 0–7 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 16 | 15 | 17 | 18 | 18 | 18 | 19 | 20 |
Front-to-Back Ratio at 180°, dB | 30 | 32 | 33 | 35 | 30 | 34 | 30 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–798 | 824–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3300–3550 | 3550–3700 | 3700–4000 |
CPR at Boresight, dB | 24 | 21 | 24 | 25 | 25 | 17 | 16 | 15 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 393.0 N @ 150 km/h (88.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 330.0 N @ 150 km/h (74.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 757.0 N @ 150 km/h (170.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 2571 mm | 101.221 in |
Weight, gross | 42.5 kg | 93.696 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 30 kg | 66.139 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3300 – 4000 MHz |
Polarization | ±45° |
Electrical Specifications
R1 | R1 | B1,B2 | B1,B2 | B1,B2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 698–798 | 824–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3300–3550 | 3550–3700 | 3700–4000 |
RF Port | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 |
Gain, dBi | 16.5 | 16.5 | 18.5 | 18.9 | 19.1 | 18.0 | 18.1 | 18.3 |
Beamwidth, Horizontal, degrees | 67 | 63 | 64 | 61 | 62 | 55 | 60 | 56 |
Beamwidth, Vertical, degrees | 8.6 | 7.6 | 5.1 | 4.8 | 4.7 | 5.6 | 5.1 | 5 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–7 | 0–7 | 0–7 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 16 | 15 | 17 | 18 | 18 | 18 | 19 | 20 |
Front-to-Back Ratio at 180°, dB | 30 | 32 | 33 | 35 | 30 | 34 | 30 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–798 | 824–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3300–3550 | 3550–3700 | 3700–4000 |
CPR at Boresight, dB | 24 | 21 | 24 | 25 | 25 | 17 | 16 | 15 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 393.0 N @ 150 km/h (88.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 330.0 N @ 150 km/h (74.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 757.0 N @ 150 km/h (170.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 2571 mm | 101.221 in |
Weight, gross | 42.5 kg | 93.696 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse