NNH4-45A-R3B-V1
12-port sector antenna, 4x 698–896 and 8x 1695–2360 MHz, 45° HPBW, 3x RET
Features and Benefits
- Features broadband Low Band (698-896 MHz) and High Band (1695-2360 MHz) arrays for 4T4R (4X MIMO) capability for Band 14, AWS, PCS and WCS applications
- Independent tilt for all arrays
- Optimized SPR performance across all operating bands
- Excellent wind loading characteristics
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 | Port 5 |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 1399 mm | 55.079 in |
Net Weight, without mounting kit | 30.2 kg | 66.58 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 12.9 | 13.8 | 15.4 | 16.0 | 16.3 | 16.8 |
Beamwidth, Horizontal, degrees | 49 | 43 | 44 | 43 | 41 | 38 |
Beamwidth, Vertical, degrees | 35.5 | 30.4 | 15.2 | 13.9 | 13 | 11.6 |
Beam Tilt, degrees | 2–18 | 2–18 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 16 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 33 | 34 | 34 | 36 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.74 m² | 7.965 ft² |
Effective Projective Area (EPA), lateral | 0.15 m² | 1.615 ft² |
Mechanical Tilt Range | 0°–22° |
Wind Loading @ Velocity, frontal | 788.0 N @ 150 km/h (177.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 159.0 N @ 150 km/h (35.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 788.0 N @ 150 km/h (177.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 692.0 N @ 150 km/h (155.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 526 mm | 20.709 in |
Depth, packed | 283 mm | 11.142 in |
Length, packed | 1566 mm | 61.654 in |
Weight, gross | 42.3 kg | 93.255 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 | Port 5 |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 1399 mm | 55.079 in |
Net Weight, without mounting kit | 30.2 kg | 66.58 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 12.9 | 13.8 | 15.4 | 16.0 | 16.3 | 16.8 |
Beamwidth, Horizontal, degrees | 49 | 43 | 44 | 43 | 41 | 38 |
Beamwidth, Vertical, degrees | 35.5 | 30.4 | 15.2 | 13.9 | 13 | 11.6 |
Beam Tilt, degrees | 2–18 | 2–18 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 16 | 15 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 30 | 30 | 33 | 34 | 34 | 36 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.74 m² | 7.965 ft² |
Effective Projective Area (EPA), lateral | 0.15 m² | 1.615 ft² |
Mechanical Tilt Range | 0°–22° |
Wind Loading @ Velocity, frontal | 788.0 N @ 150 km/h (177.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 159.0 N @ 150 km/h (35.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 788.0 N @ 150 km/h (177.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 692.0 N @ 150 km/h (155.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 526 mm | 20.709 in |
Depth, packed | 283 mm | 11.142 in |
Length, packed | 1566 mm | 61.654 in |
Weight, gross | 42.3 kg | 93.255 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse