NNH4-65B-R8D
6 ft, 12-port, low band diplexed antenna, 4x 698–894 and 8x 1695–2360 MHz, 65° HPBW, 8x RET
Features and Benefits
- Features broadband Low Band (698-894 MHz) and High Band (1695-2360 MHz) arrays for 4T4R (4X MIMO) capability for 700 and 850 MHz, AWS, PCS and WCS applications
- The Low Band array is diplexed, providing independent tilt for the 700 and 850 MHz bands for 4T4R (4X MIMO) capability when used with Dual Band radios
- Optimized SPR performance across all operating bands
- Excellent wind loading characteristics
- Low Band RET assigned to AISG1, Mid Band RET assigned to AISG2
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (4) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 46 kg | 101.413 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 798 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 13.8 | 14.2 | 16.7 | 17.2 | 17.8 | 18.0 |
Beamwidth, Horizontal, degrees | 63 | 61 | 69 | 67 | 62 | 62 |
Beamwidth, Vertical, degrees | 12 | 10.5 | 6.9 | 6.5 | 6.1 | 5.5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 15 | 16 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 28 | 32 | 33 | 33 | 33 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 13.5 | 13.9 | 16.1 | 16.8 | 17.3 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.8 | ±0.7 | ±0.7 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±7.5 | ±6.2 | ±7.8 | ±9.6 | ±4.8 | ±4.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.5 | ±0.5 | ±0.3 | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 | 11 | 14 | 14 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 26 | 25 | 24 | 26 |
CPR at Boresight, dB | 20 | 19 | 23 | 22 | 22 | 19 |
CPR at Sector, dB | 11 | 9 | 6 | 5 | 5 | 6 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.58 m² | 6.243 ft² |
Effective Projective Area (EPA), lateral | 0.18 m² | 1.938 ft² |
Wind Loading @ Velocity, frontal | 622.0 N @ 150 km/h (139.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 188.0 N @ 150 km/h (42.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 746.0 N @ 150 km/h (167.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 428.0 N @ 150 km/h (96.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2014 mm | 79.291 in |
Weight, gross | 60.3 kg | 132.939 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (4) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 46 kg | 101.413 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 798 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 13.8 | 14.2 | 16.7 | 17.2 | 17.8 | 18.0 |
Beamwidth, Horizontal, degrees | 63 | 61 | 69 | 67 | 62 | 62 |
Beamwidth, Vertical, degrees | 12 | 10.5 | 6.9 | 6.5 | 6.1 | 5.5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 15 | 16 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 28 | 32 | 33 | 33 | 33 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 13.5 | 13.9 | 16.1 | 16.8 | 17.3 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.8 | ±0.7 | ±0.7 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±7.5 | ±6.2 | ±7.8 | ±9.6 | ±4.8 | ±4.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.5 | ±0.5 | ±0.3 | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 | 11 | 14 | 14 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 26 | 25 | 24 | 26 |
CPR at Boresight, dB | 20 | 19 | 23 | 22 | 22 | 19 |
CPR at Sector, dB | 11 | 9 | 6 | 5 | 5 | 6 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.58 m² | 6.243 ft² |
Effective Projective Area (EPA), lateral | 0.18 m² | 1.938 ft² |
Wind Loading @ Velocity, frontal | 622.0 N @ 150 km/h (139.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 188.0 N @ 150 km/h (42.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 746.0 N @ 150 km/h (167.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 428.0 N @ 150 km/h (96.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2014 mm | 79.291 in |
Weight, gross | 60.3 kg | 132.939 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse