NNHH-45A-R4
8-port sector antenna, 4x 698–896 and 4x 1695–2360 MHz, 45° HPBW, 4x RET
Features and Benefits
- Interleaved dipole technology providing for attractive, low wind load mechanical package
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 1399 mm | 55.079 in |
Net Weight, antenna only | 26 kg | 57.320 lb |
TDD Column Spacing | 210 mm | 8.268 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
RF Port | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 |
Gain, dBi | 12.7 | 13.4 | 17.4 | 18.0 | 18.6 | 19.0 |
Gain at Mid Tilt, dBi | 12.2 | 13.2 | 17.0 | 17.8 | 18.4 | 18.9 |
Beamwidth, Horizontal, degrees | 48 | 43 | 45 | 43 | 41 | 38 |
Beamwidth, Vertical, degrees | 35.6 | 30.5 | 8.3 | 7.7 | 7.3 | 6.5 |
Beam Tilt, degrees | 2–18 | 2–18 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 19 | 20 | 21 | 21 | 21 |
Front-to-Back Ratio at 180°, dB | 29 | 32 | 36 | 36 | 38 | 37 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 12.2 | 13.2 | 16.9 | 17.7 | 18.2 | 18.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.8 | ±0.5 | ±0.6 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 12.310 ° | 12.2 18 ° | 12.1 | 2 ° | 13.310 ° | 13.2 18 ° | 13.0 | 2 ° | 17.1 7 ° | 17.012 ° | 16.5 | 2 ° | 17.8 7 ° | 17.812 ° | 17.4 | 2 ° | 18.3 7 ° | 18.412 ° | 17.9 | 2 ° | 18.9 7 ° | 18.912 ° | 18.2 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±2 | ±5 | ±3 | ±2 | ±2 |
Beamwidth, Vertical Tolerance, degrees | ±2.2 | ±2.4 | ±0.5 | ±0.3 | ±0.4 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 14 | 16 | 17 | 15 | ||
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 24 | 28 | 30 | 30 | 30 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 788.0 N @ 150 km/h (177.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 159.0 N @ 150 km/h (35.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 788.0 N @ 150 km/h (177.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 692.0 N @ 150 km/h (155.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 526 mm | 20.709 in |
Depth, packed | 283 mm | 11.142 in |
Length, packed | 1566 mm | 61.654 in |
Weight, gross | 35.7 kg | 78.705 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 1399 mm | 55.079 in |
Net Weight, antenna only | 26 kg | 57.320 lb |
TDD Column Spacing | 210 mm | 8.268 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
RF Port | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 |
Gain, dBi | 12.7 | 13.4 | 17.4 | 18.0 | 18.6 | 19.0 |
Gain at Mid Tilt, dBi | 12.2 | 13.2 | 17.0 | 17.8 | 18.4 | 18.9 |
Beamwidth, Horizontal, degrees | 48 | 43 | 45 | 43 | 41 | 38 |
Beamwidth, Vertical, degrees | 35.6 | 30.5 | 8.3 | 7.7 | 7.3 | 6.5 |
Beam Tilt, degrees | 2–18 | 2–18 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 19 | 20 | 21 | 21 | 21 |
Front-to-Back Ratio at 180°, dB | 29 | 32 | 36 | 36 | 38 | 37 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 12.2 | 13.2 | 16.9 | 17.7 | 18.2 | 18.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 | ±0.8 | ±0.5 | ±0.6 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 12.3;10 ° | 12.2; 18 ° | 12.1 | 2 ° | 13.3;10 ° | 13.2; 18 ° | 13.0 | 2 ° | 17.1; 7 ° | 17.0;12 ° | 16.5 | 2 ° | 17.8; 7 ° | 17.8;12 ° | 17.4 | 2 ° | 18.3; 7 ° | 18.4;12 ° | 17.9 | 2 ° | 18.9; 7 ° | 18.9;12 ° | 18.2 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±2 | ±5 | ±3 | ±2 | ±2 |
Beamwidth, Vertical Tolerance, degrees | ±2.2 | ±2.4 | ±0.5 | ±0.3 | ±0.4 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 14 | 16 | 17 | 15 | ||
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 24 | 28 | 30 | 30 | 30 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 788.0 N @ 150 km/h (177.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 159.0 N @ 150 km/h (35.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 788.0 N @ 150 km/h (177.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 692.0 N @ 150 km/h (155.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 526 mm | 20.709 in |
Depth, packed | 283 mm | 11.142 in |
Length, packed | 1566 mm | 61.654 in |
Weight, gross | 35.7 kg | 78.705 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse