Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NNVVS4-360S-BF2

16-port small cell antenna, 4x 698-896, 4x 1695–2690 and 8x Beamforming 3300- 4000, 360° Horizontal Beamwidth, fixed tilt.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Two broadband low band arrays (Bands 12/13/29/14/5) with 4T4R (4X MIMO) capability
  • Two broadband mid band arrays (Bands 25/66/30/40/41) with 4T4R (4X MIMO) capability
  • 8T8R omni beamforming array with calibration port for 3.5 GHz (Bands 48, 77, 78)

General Specifications

Antenna Type Small Cell
Band Multiband
Calibration Connector Interface 4.3-10 Female
Calibration Connector Quantity 1
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material ASA
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 4
RF Connector Quantity, total 16

Dimensions

Length 610 mm | 24.016 in
Net Weight, antenna only 14.8 kg | 32.628 lb
Outer Diameter 370 mm | 14.567 in

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2690 MHz | 3300 – 4000 MHz
Polarization ±45°
Total Input Power, maximum 1,200 W @ 50 °C

Electrical Specifications

R1,R2 R1,R2 Y1-Y2 Y1-Y2 Y1-Y2 Y1-Y2 P1-P4 P1-P4 P1-P4
Frequency Band, MHz 698–806 806–896 1695–1920 1920–2180 2300–2360 2360–2690 3300–3550 3550–3700 3700–4000
RF Port 1-4 1-4 5-8 5-8 5-8 5-8 9-16 9-16 9-16
Gain, dBi 5.3 5.5 7.8 8.3 8.8 8.6 8.3 8.8 8.8
Beamwidth, Horizontal, degrees 360 360 360 360 360 360 360 360 360
Beamwidth, Vertical, degrees 45.9 42 21 18.2 16.4 15.6 9.5 9 8.5
Beam Tilt, degrees 2 2 2 2 2 2 2 2 2
Coupling level, Amp, Antenna port to Cal port, dB 26 26 26
Coupling level, max Amp Δ, Antenna port to Cal port, dB ±2 ±2 ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB 1.0 1.0 1.0
Coupler, max Phase Δ, Antenna port to Cal port, degrees 10 10 10
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153 -145 -145 -145
Input Power per Port at 50°C, maximum, watts 100 100 100 100 100 100 75 75 75

Electrical Specifications, Broadcast 360

Frequency Band, MHz 698–806 806–896 1695–1920 1920–2180 2300–2360 2360–2690 3300–3550 3550–3700 3700–4000
Gain, dBi 8.5 8.5 8.7
Beamwidth, Horizontal at 3 dB, degrees 360 360 360
Beamwidth, Vertical, degrees 9.6 8.7 8.0

Electrical Specifications, Service Beam

Frequency Band, MHz 698–806 806–896 1695–1920 1920–2180 2300–2360 2360–2690 3300–3550 3550–3700 3700–4000
Steered 0° Gain, dBi 12.1 12.2 12.3
Steered 0° Beamwidth, Horizontal, degrees 63 63 61

Mechanical Specifications

Wind Loading @ Velocity, frontal 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 478 mm | 18.819 in
Depth, packed 464 mm | 18.268 in
Length, packed 894 mm | 35.197 in
Weight, gross 19 kg | 41.888 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Small Cell
Band Multiband
Calibration Connector Interface 4.3-10 Female
Calibration Connector Quantity 1
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material ASA
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 4
RF Connector Quantity, total 16

Dimensions

Length 610 mm | 24.016 in
Net Weight, antenna only 14.8 kg | 32.628 lb
Outer Diameter 370 mm | 14.567 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2690 MHz | 3300 – 4000 MHz
Polarization ±45°
Total Input Power, maximum 1,200 W @ 50 °C

Electrical Specifications

R1,R2 R1,R2 Y1-Y2 Y1-Y2 Y1-Y2 Y1-Y2 P1-P4 P1-P4 P1-P4
Frequency Band, MHz 698–806 806–896 1695–1920 1920–2180 2300–2360 2360–2690 3300–3550 3550–3700 3700–4000
RF Port 1-4 1-4 5-8 5-8 5-8 5-8 9-16 9-16 9-16
Gain, dBi 5.3 5.5 7.8 8.3 8.8 8.6 8.3 8.8 8.8
Beamwidth, Horizontal, degrees 360 360 360 360 360 360 360 360 360
Beamwidth, Vertical, degrees 45.9 42 21 18.2 16.4 15.6 9.5 9 8.5
Beam Tilt, degrees 2 2 2 2 2 2 2 2 2
Coupling level, Amp, Antenna port to Cal port, dB 26 26 26
Coupling level, max Amp Δ, Antenna port to Cal port, dB ±2 ±2 ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB 1.0 1.0 1.0
Coupler, max Phase Δ, Antenna port to Cal port, degrees 10 10 10
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153 -145 -145 -145
Input Power per Port at 50°C, maximum, watts 100 100 100 100 100 100 75 75 75

Electrical Specifications, Broadcast 360

Frequency Band, MHz 698–806 806–896 1695–1920 1920–2180 2300–2360 2360–2690 3300–3550 3550–3700 3700–4000
Gain, dBi 8.5 8.5 8.7
Beamwidth, Horizontal at 3 dB, degrees 360 360 360
Beamwidth, Vertical, degrees 9.6 8.7 8.0

Electrical Specifications, Service Beam

Frequency Band, MHz 698–806 806–896 1695–1920 1920–2180 2300–2360 2360–2690 3300–3550 3550–3700 3700–4000
Steered 0° Gain, dBi 12.1 12.2 12.3
Steered 0° Beamwidth, Horizontal, degrees 63 63 61

Mechanical Specifications

Wind Loading @ Velocity, frontal 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 129.0 N @ 150 km/h (29.0 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 478 mm | 18.819 in
Depth, packed 464 mm | 18.268 in
Length, packed 894 mm | 35.197 in
Weight, gross 19 kg | 41.888 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification