RPX310B-T2
2-port sector antenna, 2x 694–960 MHz, 65° HPBW, 1x RET with manual override. Internal Bias-Tee on both RF ports.
Specifications
Features and Benefits
- Each port has an integrated bias tee, and a smart switch that automatically selects between bias tee and AISG ports according to a predetermined priority table
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 2 |
Internal RET | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2533 mm | 99.724 in |
Net Weight, without mounting kit | 27 kg | 59.525 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain, dBi | 16.3 | 16.8 | 17.1 |
Beamwidth, Horizontal, degrees | 69 | 66 | 62 |
Beamwidth, Vertical, degrees | 10 | 8.8 | 8.2 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 29 | 28 | 29 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain by all Beam Tilts, average, dBi | 16.0 | 16.7 | 17.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.1 | ±0.2 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.1 5 ° | 16.1 10 ° | 16.0 | 0 ° | 16.6 5 ° | 16.7 10 ° | 16.6 | 0 ° | 17.0 5 ° | 17.0 10 ° | 17.0 |
Beamwidth, Horizontal Tolerance, degrees | ±1.2 | ±1.6 | ±1.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 24 | 24 |
CPR at Boresight, dB | 14 | 16 | 16 |
CPR at Sector, dB | 12 | 11 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 445.0 N @ 150 km/h (100.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 379.0 N @ 150 km/h (85.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 942.0 N @ 150 km/h (211.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 472.0 N @ 150 km/h (106.1 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 436 mm | 17.165 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 2720 mm | 107.087 in |
Weight, gross | 50 kg | 110.231 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 2 |
Internal RET | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2533 mm | 99.724 in |
Net Weight, without mounting kit | 27 kg | 59.525 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain, dBi | 16.3 | 16.8 | 17.1 |
Beamwidth, Horizontal, degrees | 69 | 66 | 62 |
Beamwidth, Vertical, degrees | 10 | 8.8 | 8.2 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 29 | 28 | 29 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 |
Gain by all Beam Tilts, average, dBi | 16.0 | 16.7 | 17.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.1 | ±0.2 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.1; 5 ° | 16.1; 10 ° | 16.0 | 0 ° | 16.6; 5 ° | 16.7; 10 ° | 16.6 | 0 ° | 17.0; 5 ° | 17.0; 10 ° | 17.0 |
Beamwidth, Horizontal Tolerance, degrees | ±1.2 | ±1.6 | ±1.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.4 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 24 | 24 |
CPR at Boresight, dB | 14 | 16 | 16 |
CPR at Sector, dB | 12 | 11 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 445.0 N @ 150 km/h (100.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 379.0 N @ 150 km/h (85.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 942.0 N @ 150 km/h (211.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 472.0 N @ 150 km/h (106.1 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 436 mm | 17.165 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 2720 mm | 107.087 in |
Weight, gross | 50 kg | 110.231 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse