Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RR2VV-6533D-R6

12-port sector/multibeam antenna, 4x 698–960 MHz 65° HPBW and 8x 1710–2690 MHz 4x 33° HPBW, 6x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
  • Enhances network capacity through six sectors on high band while maintaining low band coverage layer through three sectors with only three antenna faces

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (2)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2688 mm | 105.827 in
Net Weight, antenna only 52.6 kg | 115.963 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 960 MHz | 1710 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,400 W

Electrical Specifications

Frequency Band, MHz 698–790 790–890 890–960 1710–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain, dBi 15.7 16.1 16.5 18.3 19.0 19.5 19.8 19.8
Beamwidth, Horizontal, degrees 69 62 60 32 30 30 26 26
Beamwidth, Vertical, degrees 9.2 8.3 7.5 7.3 6.8 6.4 5.6 5.2
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 19 21 17 17 18 18 18 19
Front-to-Back Ratio at 180°, dB 29 28 31 36 36 36 33 32
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 200 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h)
Wind Speed, maximum 241.4 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2935 mm | 115.551 in
Weight, gross 75 kg | 165.347 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (2)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2688 mm | 105.827 in
Net Weight, antenna only 52.6 kg | 115.963 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 960 MHz | 1710 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,400 W

Electrical Specifications

Frequency Band, MHz 698–790 790–890 890–960 1710–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain, dBi 15.7 16.1 16.5 18.3 19.0 19.5 19.8 19.8
Beamwidth, Horizontal, degrees 69 62 60 32 30 30 26 26
Beamwidth, Vertical, degrees 9.2 8.3 7.5 7.3 6.8 6.4 5.6 5.2
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 19 21 17 17 18 18 18 19
Front-to-Back Ratio at 180°, dB 29 28 31 36 36 36 33 32
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 200 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h)
Wind Speed, maximum 241.4 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2935 mm | 115.551 in
Weight, gross 75 kg | 165.347 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification