Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RRCZV4-65B-R8

16-port sector antenna, 4x 694-960, 2x 790-960,2x 1427-2690 and 8x 1695-2690 MHz, 65° HPBW, 8xRET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in "Cascaded SRET" configuration
  • Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 0
RF Connector Quantity, mid band 10
RF Connector Quantity, low band 6
RF Connector Quantity, total 16

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET Low band (3) | Mid band (5)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2280 mm | 89.764 in
Net Weight, antenna only 44 kg | 97.003 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 790 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1,R3 R1,R3 R1,R3 R2 R2 Y3 Y3 Y3 Y3 Y3 Y1,Y2,Y4,Y5 Y1,Y2,Y4,Y5 Y1,Y2,Y4,Y5 Y1,Y2,Y4,Y5
Frequency Band, MHz 698–806 790–894 890–960 790–894 890–960 1427–1518 1695–1995 1920–2300 2300–2500 2490–2690 1695–1995 1920–2300 2300–2500 2490–2690
RF Port 1-2,5-6 1-2,5-6 1-2,5-6 3,4 3,4 11,12 11,12 11,12 11,12 11,12 7-10,13-16 7-10,13-16 7-10,13-16 7-10,13-16
Gain at Mid Tilt, dBi 13.8 14.4 14.6 13.0 13.0 16.6 17.8 18.4 18.6 17.8 16.0 16.8 16.8 16.4
Beamwidth, Horizontal, degrees 75 74 68 71 59 65 53 56 61 60 56 56 61 56
Beamwidth, Vertical, degrees 9.9 8.8 8 10 9.3 7.1 5.8 5.2 4.6 4.4 8.3 7.4 6.5 6.1
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 17 15 14 15 16 18 17 18 18 16 16 16 18 19
Front-to-Back Ratio at 180°, dB 26 30 28 24 23 35 36 35 35 33 30 32 31 28
Front-to-Back Total Power at 180° ± 30°, dB 17 21 20 22 20 29 29 29 29 27 24 26 25 23
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25 25
Isolation, Cross Polarization, typical, dB 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25 25
Isolation, Inter-band, typical, dB 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153 -153 -153 -153 -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 300 300 300 250 250 250 200 200 250 250 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 800.0 N @ 150 km/h (179.8 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 247.0 N @ 150 km/h (55.5 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 959.0 N @ 150 km/h (215.6 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 551.0 N @ 150 km/h (123.9 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2467 mm | 97.126 in
Weight, gross 58.3 kg | 128.529 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 0
RF Connector Quantity, mid band 10
RF Connector Quantity, low band 6
RF Connector Quantity, total 16

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET Low band (3) | Mid band (5)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2280 mm | 89.764 in
Net Weight, antenna only 44 kg | 97.003 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 790 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1,R3 R1,R3 R1,R3 R2 R2 Y3 Y3 Y3 Y3 Y3 Y1,Y2,Y4,Y5 Y1,Y2,Y4,Y5 Y1,Y2,Y4,Y5 Y1,Y2,Y4,Y5
Frequency Band, MHz 698–806 790–894 890–960 790–894 890–960 1427–1518 1695–1995 1920–2300 2300–2500 2490–2690 1695–1995 1920–2300 2300–2500 2490–2690
RF Port 1-2,5-6 1-2,5-6 1-2,5-6 3,4 3,4 11,12 11,12 11,12 11,12 11,12 7-10,13-16 7-10,13-16 7-10,13-16 7-10,13-16
Gain at Mid Tilt, dBi 13.8 14.4 14.6 13.0 13.0 16.6 17.8 18.4 18.6 17.8 16.0 16.8 16.8 16.4
Beamwidth, Horizontal, degrees 75 74 68 71 59 65 53 56 61 60 56 56 61 56
Beamwidth, Vertical, degrees 9.9 8.8 8 10 9.3 7.1 5.8 5.2 4.6 4.4 8.3 7.4 6.5 6.1
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 17 15 14 15 16 18 17 18 18 16 16 16 18 19
Front-to-Back Ratio at 180°, dB 26 30 28 24 23 35 36 35 35 33 30 32 31 28
Front-to-Back Total Power at 180° ± 30°, dB 17 21 20 22 20 29 29 29 29 27 24 26 25 23
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25 25
Isolation, Cross Polarization, typical, dB 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25 25
Isolation, Inter-band, typical, dB 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153 -153 -153 -153 -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 300 300 300 250 250 250 200 200 250 250 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 800.0 N @ 150 km/h (179.8 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 247.0 N @ 150 km/h (55.5 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 959.0 N @ 150 km/h (215.6 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 551.0 N @ 150 km/h (123.9 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2467 mm | 97.126 in
Weight, gross 58.3 kg | 128.529 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification