RRV4-65A-R6VB
12-port sector antenna, 4x 694–960 and 8x 1695–2690 MHz, 65° HPBW, 6x RET
Features and Benefits
- All Internal RET actuators are connected in "Cascaded SRET" configuration
- Array configuration provides capability for 4T4R (4x MIMO) on Low band and Dual 4T4R (4x MIMO) on High band
- Non-stacked high band array design provides higher gain and narrower vertical beamwidth than traditional antenna designs
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 499 mm | 19.646 in |
Depth | 199 mm | 7.835 in |
Length | 1490 mm | 58.661 in |
Net Weight, antenna only | 28.8 kg | 63.493 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain, dBi | 14.0 | 14.4 | 14.6 | 17.0 | 17.4 | 17.8 | 18.1 |
Beamwidth, Horizontal, degrees | 64 | 67 | 66 | 69 | 68 | 61 | 57 |
Beamwidth, Vertical, degrees | 16 | 14.5 | 13.3 | 6.4 | 5.8 | 5.2 | 4.8 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 18 | 17 | 16 | 20 | 21 | 19 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 27 | 27 | 28 | 25 | 26 | 27 | 26 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 13.8 | 14.2 | 14.4 | 16.5 | 16.9 | 17.3 | 17.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.2 | ±0.3 | ±0.6 | ±0.6 | ±0.6 | ±0.7 |
Beamwidth, Horizontal Tolerance, degrees | ±4 | ±3 | ±3 | ±10 | ±7 | ±7 | ±6 |
Beamwidth, Vertical Tolerance, degrees | ±1 | ±0.8 | ±0.7 | ±0.4 | ±0.5 | ±0.3 | ±0.3 |
CPR at Boresight, dB | 23 | 21 | 21 | 20 | 21 | 19 | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 422.0 N @ 150 km/h (94.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 197.0 N @ 150 km/h (44.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 748.0 N @ 150 km/h (168.2 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 570 mm | 22.441 in |
Depth, packed | 275 mm | 10.827 in |
Length, packed | 1775 mm | 69.882 in |
Weight, gross | 39.7 kg | 87.523 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 499 mm | 19.646 in |
Depth | 199 mm | 7.835 in |
Length | 1490 mm | 58.661 in |
Net Weight, antenna only | 28.8 kg | 63.493 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-12 | 5-12 | 5-12 | 5-12 |
Gain, dBi | 14.0 | 14.4 | 14.6 | 17.0 | 17.4 | 17.8 | 18.1 |
Beamwidth, Horizontal, degrees | 64 | 67 | 66 | 69 | 68 | 61 | 57 |
Beamwidth, Vertical, degrees | 16 | 14.5 | 13.3 | 6.4 | 5.8 | 5.2 | 4.8 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 18 | 17 | 16 | 20 | 21 | 19 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 27 | 27 | 28 | 25 | 26 | 27 | 26 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 13.8 | 14.2 | 14.4 | 16.5 | 16.9 | 17.3 | 17.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.2 | ±0.3 | ±0.6 | ±0.6 | ±0.6 | ±0.7 |
Beamwidth, Horizontal Tolerance, degrees | ±4 | ±3 | ±3 | ±10 | ±7 | ±7 | ±6 |
Beamwidth, Vertical Tolerance, degrees | ±1 | ±0.8 | ±0.7 | ±0.4 | ±0.5 | ±0.3 | ±0.3 |
CPR at Boresight, dB | 23 | 21 | 21 | 20 | 21 | 19 | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 422.0 N @ 150 km/h (94.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 197.0 N @ 150 km/h (44.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 748.0 N @ 150 km/h (168.2 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 570 mm | 22.441 in |
Depth, packed | 275 mm | 10.827 in |
Length, packed | 1775 mm | 69.882 in |
Weight, gross | 39.7 kg | 87.523 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse