RRV4-65B-R6-PS
12-port sector antenna, 4x 698–960 and 8x 1695–2690 MHz, 65° HPBW, 6x IntRET. Bands cascaded SRET.
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- New aerodynamic endcaps for wind load optimization
- Integrated Antenna Orientation and Location Sensing System APS-XT-GPS
- GPS timing synchronization output for RRH via SMA (f)
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in EN1991-1-4 standard |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1859 mm | 73.189 in |
Net Weight, antenna only | 37.2 kg | 82.012 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1920 | 1920–2200 | 2300–2400 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.5 | 14.8 | 15.0 | 15.4 | 16.1 | 16.4 | 16.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.5 | ±0.8 | ±0.4 | ±0.2 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±4 | ±3 | ±4 | ±5 | ±4 | ±7 | ±8 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.7 | ±0.7 | ±0.8 | ±0.7 | ±0.4 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 20 | 19 | 18 | 16 | 17 | 18 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 19 | 20 | 21 | 28 | 28 | 27 | 26 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 633.0 N @ 150 km/h (142.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 192.0 N @ 150 km/h (43.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 760.0 N @ 150 km/h (170.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 436.0 N @ 150 km/h (98.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2046 mm | 80.551 in |
Weight, gross | 49.6 kg | 109.349 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in EN1991-1-4 standard |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1859 mm | 73.189 in |
Net Weight, antenna only | 37.2 kg | 82.012 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1695–1920 | 1920–2200 | 2300–2400 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.5 | 14.8 | 15.0 | 15.4 | 16.1 | 16.4 | 16.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.5 | ±0.8 | ±0.4 | ±0.2 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±4 | ±3 | ±4 | ±5 | ±4 | ±7 | ±8 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.7 | ±0.7 | ±0.8 | ±0.7 | ±0.4 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 20 | 19 | 18 | 16 | 17 | 18 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 19 | 20 | 21 | 28 | 28 | 27 | 26 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 633.0 N @ 150 km/h (142.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 192.0 N @ 150 km/h (43.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 760.0 N @ 150 km/h (170.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 436.0 N @ 150 km/h (98.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2046 mm | 80.551 in |
Weight, gross | 49.6 kg | 109.349 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse