RRZZ-65A-R4N43
8-port sector antenna, 4 x 694–960, 4 x 1427–2690 MHz, 65° HPBW, 4x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Antenna shape optimized for wind load reduction
- Retractable tilt indicator rods
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 1599 mm | 62.953 in |
Net Weight, antenna only | 26.27 kg | 57.915 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Logo Image
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 |
Gain, dBi | 13.6 | 14.1 | 14.6 | 16.1 | 17.7 | 18.5 | 19.1 | 19.0 |
Beamwidth, Horizontal, degrees | 62 | 55 | 52 | 71 | 59 | 59 | 56 | 56 |
Beamwidth, Vertical, degrees | 13.5 | 12.1 | 11.3 | 7.4 | 6.1 | 5.5 | 4.8 | 4.5 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 18 | 19 | 17 | 18 | 17 | 17 | 19 |
Front-to-Back Ratio at 180°, dB | 29 | 29 | 32 | 33 | 35 | 35 | 35 | 33 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 26 | 26 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 26 | 26 | 26 | 26 | 26 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 203.0 N @ 150 km/h (45.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 594.0 N @ 150 km/h (133.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 243.0 N @ 150 km/h (54.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 1771 mm | 69.724 in |
Weight, gross | 36.2 kg | 79.807 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 1599 mm | 62.953 in |
Net Weight, antenna only | 26.27 kg | 57.915 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 |
Gain, dBi | 13.6 | 14.1 | 14.6 | 16.1 | 17.7 | 18.5 | 19.1 | 19.0 |
Beamwidth, Horizontal, degrees | 62 | 55 | 52 | 71 | 59 | 59 | 56 | 56 |
Beamwidth, Vertical, degrees | 13.5 | 12.1 | 11.3 | 7.4 | 6.1 | 5.5 | 4.8 | 4.5 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 18 | 19 | 17 | 18 | 17 | 17 | 19 |
Front-to-Back Ratio at 180°, dB | 29 | 29 | 32 | 33 | 35 | 35 | 35 | 33 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 26 | 26 | 26 | 26 | 26 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 26 | 26 | 26 | 26 | 26 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 203.0 N @ 150 km/h (45.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 594.0 N @ 150 km/h (133.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 243.0 N @ 150 km/h (54.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 1771 mm | 69.724 in |
Weight, gross | 36.2 kg | 79.807 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse