RRZZ2VV-6533B-R8
16-port sector/multibeam antenna 4x 694–960 MHz, 4x 1427-2690 MHz 65° HPBW and 8x 1710–2690 MHz 2x 2-Beam 33°HPBW, 8x RET
Features and Benefits
- GREEN and High Capacity Antenna Solution
- Enhances network capacity through six sectors on high band while maintaining low band coverage layer through three sectors with only three antenna faces
- Innovative aerodynamic shape optimized for reduced wind loading in every direction
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- "Green" packaging of reduced size and gross weight that uses less material and reduces shipping pollution
Specifications
General Specifications
Antenna Type | DualPol® multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (6) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 46 kg | 101.413 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,700 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y6 | Y1,Y6 | Y1,Y6 | Y1,Y6 | Y1,Y6 | Y2-Y5 | Y2-Y5 | Y2-Y5 | Y2-Y5 | |
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1710–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,15,16 | 5,6,15,16 | 5,6,15,16 | 5,6,15,16 | 5,6,15,16 | 7,8,9,10,11,12,13,14 | 7,8,9,10,11,12,13,14 | 7,8,9,10,11,12,13,14 | 7,8,9,10,11,12,13,14 |
Beam Centers, Horizontal, degrees | ±0 | ±0 | ±0 | ±0 | ±0 | ±0 | ±0 | ±0 | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 73 | 66 | 66 | 78 | 76 | 68 | 58 | 56 | 34 | 32 | 28 | 26 |
Beamwidth, Vertical, degrees | 10.9 | 9.7 | 9.1 | 7.9 | 6.6 | 5.9 | 5.2 | 4.9 | 8.3 | 7.5 | 6.7 | 6.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 17 | 19 | 18 | 19 | 21 | 21 | 16 | 17 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 27 | 30 | 29 | 33 | 33 | 31 | 34 | 34 | 36 | 36 | 34 | 33 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 20 | 22 | 24 | 24 | 26 | 24 | 30 | 29 | 28 | 27 |
CPR at Boresight, dB | 20 | 19 | 18 | 21 | 18 | 19 | 22 | 22 | 17 | 21 | 18 | 19 |
CPR at Sector, dB | 12 | 9 | 9 | 6 | 9 | 4 | 10 | 9 | ||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 17 | 17 | 17 | 17 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1710–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.2 | 14.5 | 14.6 | 14.3 | 15.8 | 16.8 | 17.8 | 17.8 | 16.7 | 17.9 | 18.2 | 18.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.6 | ±0.6 | ±0.3 | ±0.6 | ±0.9 | ±0.5 | ±0.6 | ±1.1 | ±1 | ±1.1 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±8 | ±6 | ±6 | ±9 | ±6 | ±8 | ±4 | ±4 | ±3 | ±3 | ±3 | ±2 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.6 | ±0.7 | ±0.4 | ±0.6 | ±0.5 | ±0.4 | ±0.4 | ±0.6 | ±0.6 | ±0.4 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 17 | 16 | 16 | 14 | 16 | 17 | 18 | 17 | 15 | 17 | 15 | 14 |
CPR at 10 dB Horizontal Beamwidth, dB | 7 | 10 | 10 | 11 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.68 m² | 7.319 ft² |
Effective Projective Area (EPA), lateral | 0.21 m² | 2.260 ft² |
Wind Loading @ Velocity, frontal | 714.0 N @ 150 km/h (160.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 187.0 N @ 150 km/h (42.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 949.0 N @ 150 km/h (213.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 491.0 N @ 150 km/h (110.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 60.4 kg | 133.159 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | DualPol® multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (6) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 46 kg | 101.413 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,700 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y6 | Y1,Y6 | Y1,Y6 | Y1,Y6 | Y1,Y6 | Y2-Y5 | Y2-Y5 | Y2-Y5 | Y2-Y5 | |
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1710–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,15,16 | 5,6,15,16 | 5,6,15,16 | 5,6,15,16 | 5,6,15,16 | 7,8,9,10,11,12,13,14 | 7,8,9,10,11,12,13,14 | 7,8,9,10,11,12,13,14 | 7,8,9,10,11,12,13,14 |
Beam Centers, Horizontal, degrees | ±0 | ±0 | ±0 | ±0 | ±0 | ±0 | ±0 | ±0 | ±27 | ±27 | ±27 | ±27 |
Beamwidth, Horizontal, degrees | 73 | 66 | 66 | 78 | 76 | 68 | 58 | 56 | 34 | 32 | 28 | 26 |
Beamwidth, Vertical, degrees | 10.9 | 9.7 | 9.1 | 7.9 | 6.6 | 5.9 | 5.2 | 4.9 | 8.3 | 7.5 | 6.7 | 6.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 17 | 19 | 18 | 19 | 21 | 21 | 16 | 17 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 27 | 30 | 29 | 33 | 33 | 31 | 34 | 34 | 36 | 36 | 34 | 33 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 20 | 22 | 24 | 24 | 26 | 24 | 30 | 29 | 28 | 27 |
CPR at Boresight, dB | 20 | 19 | 18 | 21 | 18 | 19 | 22 | 22 | 17 | 21 | 18 | 19 |
CPR at Sector, dB | 12 | 9 | 9 | 6 | 9 | 4 | 10 | 9 | ||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 17 | 17 | 17 | 17 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1710–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.2 | 14.5 | 14.6 | 14.3 | 15.8 | 16.8 | 17.8 | 17.8 | 16.7 | 17.9 | 18.2 | 18.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.6 | ±0.6 | ±0.3 | ±0.6 | ±0.9 | ±0.5 | ±0.6 | ±1.1 | ±1 | ±1.1 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±8 | ±6 | ±6 | ±9 | ±6 | ±8 | ±4 | ±4 | ±3 | ±3 | ±3 | ±2 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.6 | ±0.7 | ±0.4 | ±0.6 | ±0.5 | ±0.4 | ±0.4 | ±0.6 | ±0.6 | ±0.4 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 17 | 16 | 16 | 14 | 16 | 17 | 18 | 17 | 15 | 17 | 15 | 14 |
CPR at 10 dB Horizontal Beamwidth, dB | 7 | 10 | 10 | 11 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.68 m² | 7.319 ft² |
Effective Projective Area (EPA), lateral | 0.21 m² | 2.260 ft² |
Wind Loading @ Velocity, frontal | 714.0 N @ 150 km/h (160.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 187.0 N @ 150 km/h (42.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 949.0 N @ 150 km/h (213.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 491.0 N @ 150 km/h (110.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 60.4 kg | 133.159 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse