Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RRZZHHTT-65B-R6H4

16-port sector antenna, 4x 694–960, 4x 1427–2690, 4x 1695-2180 and 4x 2490-2690 MHz, 65° HPBW, 6x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
  • New endcap designs provide improved wind loading performance

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 12
RF Connector Quantity, low band 4
RF Connector Quantity, total 16

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET Low band (2) | Mid band (4)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2100 mm | 82.677 in
Net Weight, antenna only 42.3 kg | 93.255 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1,R2 R1,R2 R1,R2 Y2,Y3 Y2,Y3 Y2,Y3 Y2,Y3 Y2,Y3 B1,B2 B1,B2 Y1,Y4
Frequency Band, MHz 698–806 790–896 890–960 1427–1518 1695–1990 1920–2180 2300–2500 2490–2690 1695–1990 1920–2180 2490–2690
RF Port 1,2,3,4 1,2,3,4 1,2,3,4 11,12,13,14 11,12,13,14 11,12,13,14 11,12,13,14 11,12,13,14 5,6,7,8 5,6,7,8 9,10,15,16
Gain, dBi 15.1 15.4 15.6 15.1 16.7 17.2 17.6 17.6 18.0 18.4 18.6
Beamwidth, Horizontal, degrees 70 64 62 66 64 60 58 58 66 61 60
Beamwidth, Vertical, degrees 10.3 9 8.3 9.3 7.6 6.9 5.9 5.4 5.3 4.9 4.1
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 16 16 20 18 20 21 23 17 17 24
Front-to-Back Ratio at 180°, dB 32 32 31 33 35 35 33 31 33 33 29
Isolation, Cross Polarization, dB 28 28 28 26 27 27 26 28 28 28 28
Isolation, Inter-band, dB 28 28 28 27 27 27 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250 250 200 200 250 250 150

Mechanical Specifications

Effective Projective Area (EPA), frontal 0.68 m² | 7.319 ft²
Effective Projective Area (EPA), lateral 0.21 m² | 2.260 ft²
Wind Loading @ Velocity, frontal 714.0 N @ 150 km/h (160.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 187.0 N @ 150 km/h (42.0 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 949.0 N @ 150 km/h (213.3 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 491.0 N @ 150 km/h (110.4 lbf @ 150 km/h)
Wind Speed, maximum 288 km/h (179 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2287 mm | 90.039 in
Weight, gross 56.6 kg | 124.781 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 12
RF Connector Quantity, low band 4
RF Connector Quantity, total 16

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET Low band (2) | Mid band (4)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2100 mm | 82.677 in
Net Weight, antenna only 42.3 kg | 93.255 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1,R2 R1,R2 R1,R2 Y2,Y3 Y2,Y3 Y2,Y3 Y2,Y3 Y2,Y3 B1,B2 B1,B2 Y1,Y4
Frequency Band, MHz 698–806 790–896 890–960 1427–1518 1695–1990 1920–2180 2300–2500 2490–2690 1695–1990 1920–2180 2490–2690
RF Port 1,2,3,4 1,2,3,4 1,2,3,4 11,12,13,14 11,12,13,14 11,12,13,14 11,12,13,14 11,12,13,14 5,6,7,8 5,6,7,8 9,10,15,16
Gain, dBi 15.1 15.4 15.6 15.1 16.7 17.2 17.6 17.6 18.0 18.4 18.6
Beamwidth, Horizontal, degrees 70 64 62 66 64 60 58 58 66 61 60
Beamwidth, Vertical, degrees 10.3 9 8.3 9.3 7.6 6.9 5.9 5.4 5.3 4.9 4.1
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 16 16 20 18 20 21 23 17 17 24
Front-to-Back Ratio at 180°, dB 32 32 31 33 35 35 33 31 33 33 29
Isolation, Cross Polarization, dB 28 28 28 26 27 27 26 28 28 28 28
Isolation, Inter-band, dB 28 28 28 27 27 27 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250 250 200 200 250 250 150

Mechanical Specifications

Effective Projective Area (EPA), frontal 0.68 m² | 7.319 ft²
Effective Projective Area (EPA), lateral 0.21 m² | 2.260 ft²
Wind Loading @ Velocity, frontal 714.0 N @ 150 km/h (160.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 187.0 N @ 150 km/h (42.0 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 949.0 N @ 150 km/h (213.3 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 491.0 N @ 150 km/h (110.4 lbf @ 150 km/h)
Wind Speed, maximum 288 km/h (179 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2287 mm | 90.039 in
Weight, gross 56.6 kg | 124.781 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification