RRZZT4S4-65B-R6
24-port sector antenna, 4x 694–960 and 4x 1427-2690 MHz 65° HPBW, 8x 2300–2690 and 8x 3300-3800MHz, 90° HPBW, 6x RET
Features and Benefits
- Antenna includes 2x Single Column X-Pol Arrays for 694-960MHz and 2x Single Column X-Pol Arrays for 1427-2690MHz, suitable for 4x MIMO applications
- Also includes 1x 4-Column Array for 2300-2690 MHz and a separate 1x 4-Column Array for 3300-3800MHz. Column spacing optimized to support Soft Split Beamforming
- A calibration port is provided for each 4-Column Array. Six Internal RET’s provide independent electrical tilt control for each array
Specifications
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (3) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 2300 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 15.1 | 15.4 | 15.6 | 16.0 | 17.8 | 18.3 | 15.3 | 15.9 |
Beamwidth, Horizontal, degrees | 71 | 65 | 63 | 77 | 70 | 59 | 94 | 90 |
Beamwidth, Vertical, degrees | 10.4 | 9.4 | 8.4 | 7 | 5.5 | 4.4 | 6.3 | 6.6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 17 | 17 | 19 | 16 | 17 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 33 | 31 | 31 | 30 | 29 | 31 | 28 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 9 | 9 | ||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | 20 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 150 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 17.3 | 17.1 | ||||||
Beamwidth, Horizontal, degrees | 57 | 56 | ||||||
Beamwidth, Vertical, degrees | 6.2 | 6.5 | ||||||
USLS (First Lobe), dB | 14 | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.6 | 20.9 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 33 | 30 | ||||||
Steered 0° Horizontal Sidelobe, dB | 11 | 13 | ||||||
Steered 30° Gain, dBi | 19.8 | 19.7 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.5 | 19.6 | ||||||
Beamwidth, Horizontal, degrees | 32 | 32 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 33 | 28 | ||||||
Horizontal Sidelobe, dB | 18 | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,040.0 N @ 150 km/h (233.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 661.0 N @ 150 km/h (148.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 62.1 kg | 136.907 lb |
Weight, net | 47.6 kg | 104.940 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector and beamforming |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (2) | Mid band (3) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 2300 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 15.1 | 15.4 | 15.6 | 16.0 | 17.8 | 18.3 | 15.3 | 15.9 |
Beamwidth, Horizontal, degrees | 71 | 65 | 63 | 77 | 70 | 59 | 94 | 90 |
Beamwidth, Vertical, degrees | 10.4 | 9.4 | 8.4 | 7 | 5.5 | 4.4 | 6.3 | 6.6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 17 | 17 | 19 | 16 | 17 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 33 | 31 | 31 | 30 | 29 | 31 | 28 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 9 | 9 | ||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Co-polarization, dB | 20 | 20 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 150 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 17.3 | 17.1 | ||||||
Beamwidth, Horizontal, degrees | 57 | 56 | ||||||
Beamwidth, Vertical, degrees | 6.2 | 6.5 | ||||||
USLS (First Lobe), dB | 14 | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.6 | 20.9 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 33 | 30 | ||||||
Steered 0° Horizontal Sidelobe, dB | 11 | 13 | ||||||
Steered 30° Gain, dBi | 19.8 | 19.7 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 28 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.5 | 19.6 | ||||||
Beamwidth, Horizontal, degrees | 32 | 32 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 33 | 28 | ||||||
Horizontal Sidelobe, dB | 18 | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 803.0 N @ 150 km/h (180.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 275.0 N @ 150 km/h (61.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,040.0 N @ 150 km/h (233.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 661.0 N @ 150 km/h (148.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 62.1 kg | 136.907 lb |
Weight, net | 47.6 kg | 104.940 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse