RV-65A-R2
4-port sector antenna, 2x 694–960 and 2x 1695–2690 MHz, 65° HPBW, 2x RET
Specifications
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 17.8 kg | 39.242 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 14.1 | 14.2 | 14.6 | 16.9 | 17.2 | 18.2 |
Beamwidth, Horizontal, degrees | 68 | 66 | 62 | 64 | 66 | 61 |
Beamwidth, Vertical, degrees | 15 | 13.9 | 12.9 | 7.4 | 6.6 | 5.7 |
Beam Tilt, degrees | 2–15 | 2–15 | 2–15 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 13 | 14 | 15 | 22 | 20 | 21 |
Front-to-Back Ratio at 180°, dB | 32 | 29 | 29 | 34 | 33 | 37 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 13.7 | 13.9 | 14.3 | 16.6 | 16.9 | 17.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.5 | ±0.7 | ±0.5 | ±0.5 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.7 9 ° | 13.716 ° | 13.8 | 2 ° | 13.9 9 ° | 14.016 ° | 14.0 | 2 ° | 14.2 9 ° | 14.316 ° | 14.2 | 2 ° | 16.1 7 ° | 16.712 ° | 16.6 | 2 ° | 16.4 7 ° | 16.912 ° | 17.0 | 2 ° | 17.3 7 ° | 17.912 ° | 17.8 |
Beamwidth, Horizontal Tolerance, degrees | ±2.6 | ±2.6 | ±4.0 | ±3.5 | ±2.2 | ±6.9 |
Beamwidth, Vertical Tolerance, degrees | ±1 | ±0.6 | ±1 | ±0.5 | ±0.4 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 15 | 14 | 15 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 24 | 23 | 27 | 27 | 27 |
CPR at Boresight, dB | 14 | 14 | 16 | 20 | 20 | 20 |
CPR at Sector, dB | 8 | 10 | 8 | 10 | 12 | 7 |
Mechanical Specifications
Mechanical Tilt Range | 0°–20.5° |
Wind Loading @ Velocity, frontal | 221.0 N @ 150 km/h (49.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 185.0 N @ 150 km/h (41.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 469.0 N @ 150 km/h (105.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 234.0 N @ 150 km/h (52.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 447 mm | 17.598 in |
Depth, packed | 354 mm | 13.937 in |
Length, packed | 1544 mm | 60.787 in |
Weight, gross | 29 kg | 63.934 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 17.8 kg | 39.242 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 14.1 | 14.2 | 14.6 | 16.9 | 17.2 | 18.2 |
Beamwidth, Horizontal, degrees | 68 | 66 | 62 | 64 | 66 | 61 |
Beamwidth, Vertical, degrees | 15 | 13.9 | 12.9 | 7.4 | 6.6 | 5.7 |
Beam Tilt, degrees | 2–15 | 2–15 | 2–15 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 13 | 14 | 15 | 22 | 20 | 21 |
Front-to-Back Ratio at 180°, dB | 32 | 29 | 29 | 34 | 33 | 37 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 13.7 | 13.9 | 14.3 | 16.6 | 16.9 | 17.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.5 | ±0.7 | ±0.5 | ±0.5 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.7; 9 ° | 13.7;16 ° | 13.8 | 2 ° | 13.9; 9 ° | 14.0;16 ° | 14.0 | 2 ° | 14.2; 9 ° | 14.3;16 ° | 14.2 | 2 ° | 16.1; 7 ° | 16.7;12 ° | 16.6 | 2 ° | 16.4; 7 ° | 16.9;12 ° | 17.0 | 2 ° | 17.3; 7 ° | 17.9;12 ° | 17.8 |
Beamwidth, Horizontal Tolerance, degrees | ±2.6 | ±2.6 | ±4.0 | ±3.5 | ±2.2 | ±6.9 |
Beamwidth, Vertical Tolerance, degrees | ±1 | ±0.6 | ±1 | ±0.5 | ±0.4 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 15 | 14 | 15 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 24 | 23 | 27 | 27 | 27 |
CPR at Boresight, dB | 14 | 14 | 16 | 20 | 20 | 20 |
CPR at Sector, dB | 8 | 10 | 8 | 10 | 12 | 7 |
Mechanical Specifications
Mechanical Tilt Range | 0°–20.5° |
Wind Loading @ Velocity, frontal | 221.0 N @ 150 km/h (49.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 185.0 N @ 150 km/h (41.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 469.0 N @ 150 km/h (105.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 234.0 N @ 150 km/h (52.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 447 mm | 17.598 in |
Depth, packed | 354 mm | 13.937 in |
Length, packed | 1544 mm | 60.787 in |
Weight, gross | 29 kg | 63.934 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse