RV4PX310BT-Q2
10-port sector antenna, 2x 694–960 and 8x 1695–2690 MHz, 65° HPBW, 5x RET with manual override. Internal Bias-T on low band Port 1.
Specifications
Features and Benefits
- Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- AISG 2.0 interfaces are via integrated internal smart bias tee on low band (694–960 MHz) RF Port 1 and a single pair of AISG 8-pin DIN input (male) and output (female) connectors
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom | Top |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, per location as listed | 4 | 6 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | High band (4) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2533 mm | 99.724 in |
Net Weight, without mounting kit | 39 kg | 85.98 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 16.0 | 16.5 | 16.8 | 16.9 | 17.4 | 18.1 |
Beamwidth, Horizontal, degrees | 69 | 68 | 66 | 62 | 62 | 61 |
Beamwidth, Vertical, degrees | 10 | 8.8 | 8.1 | 8.1 | 7.2 | 5.9 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 | -22 | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 31 | 32 | 33 | 34 | 37 | 39 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 445.0 N @ 150 km/h (100.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 379.0 N @ 150 km/h (85.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 942.0 N @ 150 km/h (211.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 472.0 N @ 150 km/h (106.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 436 mm | 17.165 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 2720 mm | 107.087 in |
Weight, gross | 61 kg | 134.482 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom | Top |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, per location as listed | 4 | 6 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | High band (4) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2533 mm | 99.724 in |
Net Weight, without mounting kit | 39 kg | 85.98 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 16.0 | 16.5 | 16.8 | 16.9 | 17.4 | 18.1 |
Beamwidth, Horizontal, degrees | 69 | 68 | 66 | 62 | 62 | 61 |
Beamwidth, Vertical, degrees | 10 | 8.8 | 8.1 | 8.1 | 7.2 | 5.9 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 | 18 | 18 |
Null Fill, dB | -22 | -22 | -22 | -22 | -22 | -22 |
Front-to-Back Ratio at 180°, dB | 31 | 32 | 33 | 34 | 37 | 39 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 445.0 N @ 150 km/h (100.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 379.0 N @ 150 km/h (85.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 942.0 N @ 150 km/h (211.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 472.0 N @ 150 km/h (106.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 436 mm | 17.165 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 2720 mm | 107.087 in |
Weight, gross | 61 kg | 134.482 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse