RVHHTT-65A-R5
12-port sector antenna, 2x 694-960 (R1), 2x 1695-2690 (Y2), 4x 1695-2180 (B1-B2), 4x 2490-2690 (Y1&Y3) MHz, 65° HPBW, 5x RET. Y2 & Y3 share a common RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1500 mm | 59.055 in |
Net Weight, without mounting kit | 24 kg | 52.911 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2180 MHz | 1695 – 2690 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
R1 | R1 | B1-B2 | B1-B2 | Y2 | Y2 | Y2 | Y1&Y3 | |
Frequency Band, MHz | 694–803 | 824–960 | 1695–1880 | 1920–2180 | 1695–1880 | 1920–2180 | 2490–2690 | 2490–2690 |
Gain, dBi | 14.0 | 14.6 | 16.7 | 17.3 | 16.6 | 17.9 | 17.4 | 17.3 |
Beamwidth, Horizontal, degrees | 66 | 64 | 71 | 66 | 68 | 59 | 61 | 64 |
Beamwidth, Vertical, degrees | 16.6 | 14.3 | 6.9 | 6.3 | 7.4 | 6.7 | 5.4 | 4.9 |
Beam Tilt, degrees | 2–17 | 2–17 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 17 | 18 | 17 | 16 | 16 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 40 | 34 | 32 | 34 | 33 | 36 | 29 | 30 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 25 | 25 | 25 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 | 200 | 150 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.27 m² | 2.906 ft² |
Effective Projective Area (EPA), lateral | 0.2 m² | 2.153 ft² |
Mechanical Tilt Range | 0°–18° |
Wind Loading @ Velocity, frontal | 289.0 N @ 150 km/h (65.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 209.0 N @ 150 km/h (47.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 495.0 N @ 150 km/h (111.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 297.0 N @ 150 km/h (66.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1643 mm | 64.685 in |
Weight, gross | 39 kg | 85.98 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1500 mm | 59.055 in |
Net Weight, without mounting kit | 24 kg | 52.911 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2180 MHz | 1695 – 2690 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
R1 | R1 | B1-B2 | B1-B2 | Y2 | Y2 | Y2 | Y1&Y3 | |
Frequency Band, MHz | 694–803 | 824–960 | 1695–1880 | 1920–2180 | 1695–1880 | 1920–2180 | 2490–2690 | 2490–2690 |
Gain, dBi | 14.0 | 14.6 | 16.7 | 17.3 | 16.6 | 17.9 | 17.4 | 17.3 |
Beamwidth, Horizontal, degrees | 66 | 64 | 71 | 66 | 68 | 59 | 61 | 64 |
Beamwidth, Vertical, degrees | 16.6 | 14.3 | 6.9 | 6.3 | 7.4 | 6.7 | 5.4 | 4.9 |
Beam Tilt, degrees | 2–17 | 2–17 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 17 | 18 | 17 | 16 | 16 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 40 | 34 | 32 | 34 | 33 | 36 | 29 | 30 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 25 | 25 | 25 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 | 200 | 150 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.27 m² | 2.906 ft² |
Effective Projective Area (EPA), lateral | 0.2 m² | 2.153 ft² |
Mechanical Tilt Range | 0°–18° |
Wind Loading @ Velocity, frontal | 289.0 N @ 150 km/h (65.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 209.0 N @ 150 km/h (47.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 495.0 N @ 150 km/h (111.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 297.0 N @ 150 km/h (66.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1643 mm | 64.685 in |
Weight, gross | 39 kg | 85.98 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse