RVV-65B-R3VB
6-port sector antenna, 2x 694-960 and 4x 1695–2690 MHz, 65° HPBW, 3x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Retractable tilt indicator rods
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 397 mm | 15.630 in |
Depth | 157 mm | 6.181 in |
Length | 1997 mm | 78.622 in |
Net Weight, without mounting kit | 23.5 kg | 51.809 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 15.3 | 16.0 | 16.4 | 17.5 | 18.0 | 18.4 | 18.3 |
Beamwidth, Horizontal, degrees | 67 | 64 | 60 | 66 | 64 | 64 | 62 |
Beamwidth, Vertical, degrees | 12.4 | 10.7 | 9.6 | 5.5 | 4.9 | 4.3 | 4 |
Beam Tilt, degrees | 2–15 | 2–15 | 2–15 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 23 | 23 | 21 | 21 | 20 | 15 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 29 | 31 | 30 | 28 | 30 | 31 | 29 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 150 | 150 | 150 | 150 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 535.0 N @ 150 km/h (120.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 290.0 N @ 150 km/h (65.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 830.0 N @ 150 km/h (186.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 492 mm | 19.370 in |
Depth, packed | 277 mm | 10.906 in |
Length, packed | 2197 mm | 86.496 in |
Weight, gross | 34 kg | 74.957 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 397 mm | 15.630 in |
Depth | 157 mm | 6.181 in |
Length | 1997 mm | 78.622 in |
Net Weight, without mounting kit | 23.5 kg | 51.809 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 15.3 | 16.0 | 16.4 | 17.5 | 18.0 | 18.4 | 18.3 |
Beamwidth, Horizontal, degrees | 67 | 64 | 60 | 66 | 64 | 64 | 62 |
Beamwidth, Vertical, degrees | 12.4 | 10.7 | 9.6 | 5.5 | 4.9 | 4.3 | 4 |
Beam Tilt, degrees | 2–15 | 2–15 | 2–15 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 23 | 23 | 21 | 21 | 20 | 15 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 29 | 31 | 30 | 28 | 30 | 31 | 29 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 150 | 150 | 150 | 150 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 535.0 N @ 150 km/h (120.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 290.0 N @ 150 km/h (65.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 830.0 N @ 150 km/h (186.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 492 mm | 19.370 in |
Depth, packed | 277 mm | 10.906 in |
Length, packed | 2197 mm | 86.496 in |
Weight, gross | 34 kg | 74.957 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse