RVV2H-6533B-R5
10-port sector antenna, 2x 694–960 and 4x 1695-2690 MHz 65° HPBW and 4x 1710-2400 MHz 2x 33° HPBW, 5x RET.
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1996 mm | 78.583 in |
Net Weight, without mounting kit | 28.2 kg | 62.17 lb |
Array Layout
Click on image to enlarge. |
Beams Configuration
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 1710 – 2400 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
R1 | R1 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y3-Y4 | Y3-Y4 | Y3-Y4 | |
Frequency Band, MHz | 694–790 | 790–960 | 1695–1920 | 1920–2180 | 2300–2690 | 1710–1880 | 1920–2180 | 2300–2400 |
Gain, dBi | 15.0 | 15.3 | 16.6 | 17.0 | 17.3 | 16.4 | 17.8 | 18.0 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | |||||
Beamwidth, Horizontal, degrees | 68 | 66 | 62 | 63 | 66 | 33 | 31 | 27 |
Beamwidth, Vertical, degrees | 11.9 | 10.5 | 8.9 | 8 | 6.6 | 10.2 | 9.2 | 8.3 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 20 | 18 | 18 | 20 | 20 | 21 | 24 |
Front-to-Back Ratio at 180°, dB | 31 | 32 | 36 | 36 | 30 | 28 | 35 | 35 |
Isolation, Cross Polarization, dB | 28 | 28 | 26 | 26 | 26 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 334.0 N @ 150 km/h (75.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 282.0 N @ 150 km/h (63.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 708.0 N @ 150 km/h (159.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 354.0 N @ 150 km/h (79.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 2136 mm | 84.095 in |
Weight, gross | 42.2 kg | 93.035 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1996 mm | 78.583 in |
Net Weight, without mounting kit | 28.2 kg | 62.17 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 1710 – 2400 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
R1 | R1 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y3-Y4 | Y3-Y4 | Y3-Y4 | |
Frequency Band, MHz | 694–790 | 790–960 | 1695–1920 | 1920–2180 | 2300–2690 | 1710–1880 | 1920–2180 | 2300–2400 |
Gain, dBi | 15.0 | 15.3 | 16.6 | 17.0 | 17.3 | 16.4 | 17.8 | 18.0 |
Beam Centers, Horizontal, degrees | ±27 | ±27 | ±27 | |||||
Beamwidth, Horizontal, degrees | 68 | 66 | 62 | 63 | 66 | 33 | 31 | 27 |
Beamwidth, Vertical, degrees | 11.9 | 10.5 | 8.9 | 8 | 6.6 | 10.2 | 9.2 | 8.3 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 20 | 18 | 18 | 20 | 20 | 21 | 24 |
Front-to-Back Ratio at 180°, dB | 31 | 32 | 36 | 36 | 30 | 28 | 35 | 35 |
Isolation, Cross Polarization, dB | 28 | 28 | 26 | 26 | 26 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 | 1.46 | 14.5 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 250 | 250 | 250 |
Mechanical Specifications
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 334.0 N @ 150 km/h (75.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 282.0 N @ 150 km/h (63.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 708.0 N @ 150 km/h (159.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 354.0 N @ 150 km/h (79.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 2136 mm | 84.095 in |
Weight, gross | 42.2 kg | 93.035 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse