RVV65B-C3-3XR
6-port sector antenna, 2x 694–960 and 4x 1695–2690 MHz, 65° HPBW, 3x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 180 mm | 7.087 in |
Length | 1850 mm | 72.835 in |
Net Weight, antenna only | 23 kg | 50.706 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain at Mid Tilt, dBi | 15.0 | 15.4 | 15.4 | 17.8 | 18.8 | 19.2 | 19.1 |
Beamwidth, Horizontal, degrees | 71 | 71 | 68 | 63 | 61 | 61 | 62 |
Beamwidth, Vertical, degrees | 11.7 | 10.5 | 9.9 | 5.6 | 5 | 4.3 | 4.1 |
Beam Tilt, degrees | 0–13 | 0–13 | 0–13 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 16 | 21 | 19 | 20 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 34 | 30 | 30 | 33 | 35 | 32 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 24 | 23 | 24 | 26 | 27 | 25 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.9 | 15.3 | 15.2 | 17.7 | 18.7 | 19.1 | 18.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.5 | ±0.9 | ±0.5 | ±0.4 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±1 | ±1 | ±2 | ±4 | ±5 | ±5 | ±4 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.6 | ±0.5 | ±0.4 | ±0.4 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 17 | 14 | 16 | 16 | 14 |
CPR at Boresight, dB | 23 | 24 | 23 | 17 | 18 | 19 | 21 |
CPR at Sector, dB | 11 | 14 | 11 | 12 | 8 | 6 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 281.0 N @ 150 km/h (63.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 247.0 N @ 150 km/h (55.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 618.0 N @ 150 km/h (138.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 286.0 N @ 150 km/h (64.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 2036 mm | 80.158 in |
Weight, gross | 34 kg | 74.957 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (2) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 180 mm | 7.087 in |
Length | 1850 mm | 72.835 in |
Net Weight, antenna only | 23 kg | 50.706 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain at Mid Tilt, dBi | 15.0 | 15.4 | 15.4 | 17.8 | 18.8 | 19.2 | 19.1 |
Beamwidth, Horizontal, degrees | 71 | 71 | 68 | 63 | 61 | 61 | 62 |
Beamwidth, Vertical, degrees | 11.7 | 10.5 | 9.9 | 5.6 | 5 | 4.3 | 4.1 |
Beam Tilt, degrees | 0–13 | 0–13 | 0–13 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 16 | 21 | 19 | 20 | 17 |
Front-to-Back Ratio at 180°, dB | 29 | 34 | 30 | 30 | 33 | 35 | 32 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 24 | 23 | 24 | 26 | 27 | 25 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.9 | 15.3 | 15.2 | 17.7 | 18.7 | 19.1 | 18.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.5 | ±0.9 | ±0.5 | ±0.4 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±1 | ±1 | ±2 | ±4 | ±5 | ±5 | ±4 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.6 | ±0.5 | ±0.4 | ±0.4 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 17 | 14 | 16 | 16 | 14 |
CPR at Boresight, dB | 23 | 24 | 23 | 17 | 18 | 19 | 21 |
CPR at Sector, dB | 11 | 14 | 11 | 12 | 8 | 6 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 281.0 N @ 150 km/h (63.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 247.0 N @ 150 km/h (55.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 618.0 N @ 150 km/h (138.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 286.0 N @ 150 km/h (64.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 299 mm | 11.772 in |
Length, packed | 2036 mm | 80.158 in |
Weight, gross | 34 kg | 74.957 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse