Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RVVSS-50M-F

10-port stadium sector antenna, 2x 694–960, 4x 1695–2690 MHz & 4x 3300-3800 MHz, 50° HPBW.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Rectangular patterns with sharp cutoff for illumination a section of the crowd
  • Wide bandwidth allows one antenna to serve multiple frequency allocations

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Rear
RF Connector Quantity, high band 8
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Dimensions

Width 1354 mm | 53.307 in
Depth 210 mm | 8.268 in
Length 853 mm | 33.583 in
Net Weight, without mounting kit 33.8 kg | 74.516 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960 1695–1920 1920–2180 2300–2500 2500–2690 3300–3600 3600–3800
Gain, dBi 10.9 12.1 12.9 10.6 10.8 11.7 12.1 10.6 11.0
Beamwidth, Horizontal, degrees 57 50 44 54 51 42 42 53 51
Beamwidth, Vertical, degrees 57 51 45 56 52 43 41 54 49
Beam Tilt, degrees 0 0 0 0 0 0 0 0 0
USLS (First Lobe), dB 23 21 19 21 19 17 20 22 20
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 27 28 25 28 29 28 28 26 27
Isolation, Cross Polarization, dB 30 30 30 30 30 30 30 30 30
Isolation, Inter-band, dB 28 28 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -145 -145
Input Power per Port at 50°C, maximum, watts 100 100 100 100 100 100 100 100 100

Mechanical Specifications

Wind Loading @ Velocity, frontal 1,452.0 N @ 150 km/h (326.4 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 239.0 N @ 150 km/h (53.7 lbf @ 150 km/h)
Wind Speed, maximum 160 km/h (99 mph)

Packaging and Weights

Width, packed 1464 mm | 57.638 in
Depth, packed 411 mm | 16.181 in
Length, packed 990 mm | 38.976 in
Weight, gross 38.4 kg | 84.657 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Rear
RF Connector Quantity, high band 8
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Dimensions

Width 1354 mm | 53.307 in
Depth 210 mm | 8.268 in
Length 853 mm | 33.583 in
Net Weight, without mounting kit 33.8 kg | 74.516 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960 1695–1920 1920–2180 2300–2500 2500–2690 3300–3600 3600–3800
Gain, dBi 10.9 12.1 12.9 10.6 10.8 11.7 12.1 10.6 11.0
Beamwidth, Horizontal, degrees 57 50 44 54 51 42 42 53 51
Beamwidth, Vertical, degrees 57 51 45 56 52 43 41 54 49
Beam Tilt, degrees 0 0 0 0 0 0 0 0 0
USLS (First Lobe), dB 23 21 19 21 19 17 20 22 20
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 27 28 25 28 29 28 28 26 27
Isolation, Cross Polarization, dB 30 30 30 30 30 30 30 30 30
Isolation, Inter-band, dB 28 28 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -145 -145
Input Power per Port at 50°C, maximum, watts 100 100 100 100 100 100 100 100 100

Mechanical Specifications

Wind Loading @ Velocity, frontal 1,452.0 N @ 150 km/h (326.4 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 239.0 N @ 150 km/h (53.7 lbf @ 150 km/h)
Wind Speed, maximum 160 km/h (99 mph)

Packaging and Weights

Width, packed 1464 mm | 57.638 in
Depth, packed 411 mm | 16.181 in
Length, packed 990 mm | 38.976 in
Weight, gross 38.4 kg | 84.657 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification