RVVT4-65D-R4
14-port sector antenna, 2x 694–960, 4x 1695-2690 and 8x 2300–2690 MHz, 65° HPBW, 4x RET
Features and Benefits
- Combination of Tri-Band antenna and 2.4/2.6 GHz 8T8R beam forming antenna
- Internal SBT RET support via Calibration Port of 2.4/2.6 GHz array
- Optimized for Software Defined Split Six Sector applications on 2.4/2.6 GHz
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port |
Internal RET | High band (3) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 37.8 kg | 83.335 lb |
TDD Column Spacing | 58 mm | 2.283 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 2300 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R1 | R1 | Y1-Y4 | Y1-Y4 | Y5-Y6 | Y5-Y6 | Y5-Y6 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 2300–2500 | 2490–2690 | 1695–1920 | 1920–2200 | 2300–2690 |
Gain, dBi | 16.6 | 17.0 | 17.3 | 16.4 | 16.3 | 16.8 | 17.3 | 17.6 |
Beamwidth, Horizontal, degrees | 68 | 67 | 65 | 94 | 95 | 62 | 61 | 63 |
Beamwidth, Vertical, degrees | 8.4 | 7.5 | 6.9 | 5.7 | 5.3 | 7.3 | 6.5 | 5.5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 19 | 20 | 16 | 17 | 16 | 18 | 21 |
Front-to-Back Ratio at 180°, dB | 30 | 32 | 35 | 31 | 30 | 34 | 38 | 33 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 20 | 20 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 150 | 150 | 200 | 200 | 150 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 2300–2500 | 2490–2690 | 1695–1920 | 1920–2200 | 2300–2690 |
Gain, dBi | 17.2 | 17.1 | ||||||
Beamwidth, Horizontal, degrees | 62 | 62 | ||||||
Beamwidth, Horizontal Tolerance, degrees | ±3.4 | ±3.7 | ||||||
Beamwidth, Vertical, degrees | 5.7 | 5.3 | ||||||
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.2 | ||||||
USLS (First Lobe), dB | 17 | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 2300–2500 | 2490–2690 | 1695–1920 | 1920–2200 | 2300–2690 |
Steered 0° Gain, dBi | 21.3 | 21.2 | ||||||
Steered 0° Gain Tolerance, dBi | ±0.4 | ±0.5 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 25 | ||||||
Steered 0° CPR over 10 dB Beamwidth, dB | 18 | 19 | ||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 11 | ||||||
Steered 30° Gain, dBi | 20.6 | 20.5 | ||||||
Steered 30° Gain Tolerance, dBi | ±0.4 | ±0.6 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 27 | 26 | ||||||
Steered 30° CPR over 10 dB Beamwidth, dB | 13 | 13 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 2300–2500 | 2490–2690 | 1695–1920 | 1920–2200 | 2300–2690 |
Gain, dBi | 20.3 | 20.3 | ||||||
Beamwidth, Horizontal, degrees | 31 | 30 | ||||||
Horizontal Sidelobe, dB | 21 | 19 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.45 m² | 4.844 ft² |
Effective Projective Area (EPA), lateral | 0.38 m² | 4.09 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.11 in |
Depth, packed | 350 mm | 13.78 in |
Length, packed | 2830 mm | 111.417 in |
Weight, gross | 51.8 kg | 114.199 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 12 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port |
Internal RET | High band (3) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 37.8 kg | 83.335 lb |
TDD Column Spacing | 58 mm | 2.283 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz | 2300 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R1 | R1 | Y1-Y4 | Y1-Y4 | Y5-Y6 | Y5-Y6 | Y5-Y6 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 2300–2500 | 2490–2690 | 1695–1920 | 1920–2200 | 2300–2690 |
Gain, dBi | 16.6 | 17.0 | 17.3 | 16.4 | 16.3 | 16.8 | 17.3 | 17.6 |
Beamwidth, Horizontal, degrees | 68 | 67 | 65 | 94 | 95 | 62 | 61 | 63 |
Beamwidth, Vertical, degrees | 8.4 | 7.5 | 6.9 | 5.7 | 5.3 | 7.3 | 6.5 | 5.5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 19 | 20 | 16 | 17 | 16 | 18 | 21 |
Front-to-Back Ratio at 180°, dB | 30 | 32 | 35 | 31 | 30 | 34 | 38 | 33 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | ||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 20 | 20 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 150 | 150 | 200 | 200 | 150 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 2300–2500 | 2490–2690 | 1695–1920 | 1920–2200 | 2300–2690 |
Gain, dBi | 17.2 | 17.1 | ||||||
Beamwidth, Horizontal, degrees | 62 | 62 | ||||||
Beamwidth, Horizontal Tolerance, degrees | ±3.4 | ±3.7 | ||||||
Beamwidth, Vertical, degrees | 5.7 | 5.3 | ||||||
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.2 | ||||||
USLS (First Lobe), dB | 17 | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 2300–2500 | 2490–2690 | 1695–1920 | 1920–2200 | 2300–2690 |
Steered 0° Gain, dBi | 21.3 | 21.2 | ||||||
Steered 0° Gain Tolerance, dBi | ±0.4 | ±0.5 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 26 | 25 | ||||||
Steered 0° CPR over 10 dB Beamwidth, dB | 18 | 19 | ||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 11 | ||||||
Steered 30° Gain, dBi | 20.6 | 20.5 | ||||||
Steered 30° Gain Tolerance, dBi | ±0.4 | ±0.6 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 27 | 26 | ||||||
Steered 30° CPR over 10 dB Beamwidth, dB | 13 | 13 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 2300–2500 | 2490–2690 | 1695–1920 | 1920–2200 | 2300–2690 |
Gain, dBi | 20.3 | 20.3 | ||||||
Beamwidth, Horizontal, degrees | 31 | 30 | ||||||
Horizontal Sidelobe, dB | 21 | 19 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.45 m² | 4.844 ft² |
Effective Projective Area (EPA), lateral | 0.38 m² | 4.09 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,010.0 N @ 150 km/h (227.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.11 in |
Depth, packed | 350 mm | 13.78 in |
Length, packed | 2830 mm | 111.417 in |
Weight, gross | 51.8 kg | 114.199 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse