Warning Icon
This product was discontinued on: March 30, 2024

For other alternatives, please contact us for more information.

0 Replacement products available

RYVV-65B-R4

8-port sector antenna, 2x 694–960, 2x 1427-1518 and 4x 1695–2690 MHz, 65° HPBW, 4x RET

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Includes 2-Ports which support operation over 1427-1518 MHz (including 1400 MHz “L-Band” applications in Europe)
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 6
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 2
RF Connector Quantity, total 8

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (3) | Low band (1)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.78 in
Depth 208 mm | 8.189 in
Length 1828 mm | 71.969 in
Net Weight, without mounting kit 25 kg | 55.115 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1427 – 1518 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 800 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–1920 1920–2180 2300–2500 2500–2690
Gain, dBi 15.1 15.7 15.9 16.0 17.7 18.5 18.8 18.5
Beamwidth, Horizontal, degrees 67 65 63 66 60 60 62 63
Beamwidth, Vertical, degrees 11.8 10.6 9.8 7 5.5 5 4.4 4.1
Beam Tilt, degrees 2–14 2–14 2–14 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 17 16 17 16 17 17 16
Front-to-Back Ratio at 180°, dB 31 33 34 31 31 36 35 31
Isolation, Cross Polarization, dB 28 28 28 28 28 28 28 28
Isolation, Inter-band, dB 30 30 30 28 30 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250 250 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 456 mm | 17.953 in
Depth, packed 357 mm | 14.055 in
Length, packed 1975 mm | 77.756 in
Weight, gross 38.5 kg | 84.878 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 6
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 2
RF Connector Quantity, total 8

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (3) | Low band (1)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.78 in
Depth 208 mm | 8.189 in
Length 1828 mm | 71.969 in
Net Weight, without mounting kit 25 kg | 55.115 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1427 – 1518 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 800 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–1920 1920–2180 2300–2500 2500–2690
Gain, dBi 15.1 15.7 15.9 16.0 17.7 18.5 18.8 18.5
Beamwidth, Horizontal, degrees 67 65 63 66 60 60 62 63
Beamwidth, Vertical, degrees 11.8 10.6 9.8 7 5.5 5 4.4 4.1
Beam Tilt, degrees 2–14 2–14 2–14 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 17 16 17 16 17 17 16
Front-to-Back Ratio at 180°, dB 31 33 34 31 31 36 35 31
Isolation, Cross Polarization, dB 28 28 28 28 28 28 28 28
Isolation, Inter-band, dB 30 30 30 28 30 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250 250 200 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 456 mm | 17.953 in
Depth, packed 357 mm | 14.055 in
Length, packed 1975 mm | 77.756 in
Weight, gross 38.5 kg | 84.878 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification