RZVV-65A-R4-V4
8-port sector antenna, 2x 694–960, 2x 1427-2690 and 4x 1695–2690 MHz, 65° HPBW, 4x RET
Features and Benefits
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 203 mm | 7.992 in |
Length | 1499 mm | 59.016 in |
Net Weight, without mounting kit | 22.8 kg | 50.265 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–862 | 880–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2500 | 2490–2690 |
Gain, dBi | 13.7 | 14.2 | 14.2 | 15.3 | 16.8 | 17.6 | 18.0 | 17.9 |
Beamwidth, Horizontal, degrees | 72 | 70 | 68 | 67 | 68 | 64 | 56 | 55 |
Beamwidth, Vertical, degrees | 16.7 | 15.2 | 14.1 | 9.4 | 7.4 | 6.6 | 5.8 | 5.4 |
Beam Tilt, degrees | 2–18 | 2–18 | 2–18 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 19 | 17 | 18 | 20 | 19 | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 35 | 36 | 33 | 29 | 33 | 33 | 32 | 29 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 26 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.35 m² | 3.767 ft² |
Effective Projective Area (EPA), lateral | 0.18 m² | 1.938 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 192.0 N @ 150 km/h (43.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 480.0 N @ 150 km/h (107.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 361.0 N @ 150 km/h (81.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 523 mm | 20.591 in |
Depth, packed | 384 mm | 15.118 in |
Length, packed | 1620 mm | 63.78 in |
Weight, gross | 37 kg | 81.571 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 203 mm | 7.992 in |
Length | 1499 mm | 59.016 in |
Net Weight, without mounting kit | 22.8 kg | 50.265 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–862 | 880–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2500 | 2490–2690 |
Gain, dBi | 13.7 | 14.2 | 14.2 | 15.3 | 16.8 | 17.6 | 18.0 | 17.9 |
Beamwidth, Horizontal, degrees | 72 | 70 | 68 | 67 | 68 | 64 | 56 | 55 |
Beamwidth, Vertical, degrees | 16.7 | 15.2 | 14.1 | 9.4 | 7.4 | 6.6 | 5.8 | 5.4 |
Beam Tilt, degrees | 2–18 | 2–18 | 2–18 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 19 | 17 | 18 | 20 | 19 | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 35 | 36 | 33 | 29 | 33 | 33 | 32 | 29 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 26 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.35 m² | 3.767 ft² |
Effective Projective Area (EPA), lateral | 0.18 m² | 1.938 ft² |
Mechanical Tilt Range | 0°–12° |
Wind Loading @ Velocity, frontal | 376.0 N @ 150 km/h (84.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 192.0 N @ 150 km/h (43.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 480.0 N @ 150 km/h (107.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 361.0 N @ 150 km/h (81.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 523 mm | 20.591 in |
Depth, packed | 384 mm | 15.118 in |
Length, packed | 1620 mm | 63.78 in |
Weight, gross | 37 kg | 81.571 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse