S4-90M-R1-V2
8-port Planar Array Antenna, 3300–3800 MHz, 90° HPBW, 1x RET
Features and Benefits
- Planar array antenna – 4 columns
- Single internal RET control for all four antenna arrays
- Designed for beamforming, includes calibration port
- Optimized for software defined split six sector applications
- Fits in the CommScope AEKT solution
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 850 mm | 33.465 in |
Net Weight, without mounting kit | 8.64 kg | 19.048 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain, dBi | 15.5 | 16.0 |
Beamwidth, Horizontal, degrees | 96 | 86 |
Beamwidth, Vertical, degrees | 6.7 | 6.3 |
Beam Tilt, degrees | 2–12 | 2–12 |
Beam Tilt Tolerance, degrees | ±0.5 | ±0.5 |
USLS (First Lobe), dB | 20 | 19 |
Front-to-Back Ratio at 180°, dB | 29 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 |
Isolation, Inter-band, dB | 19 | 19 |
Isolation, Cross Polarization, port to port, dB | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 50 | 50 |
Electrical Specifications, BASTA
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain by all Beam Tilts, average, dBi | 14.9 | 15.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.9 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.5 7 ° | 14.912 ° | 14.9 | 2 ° | 15.1 7 ° | 15.412 ° | 15.3 |
Beamwidth, Horizontal Tolerance, degrees | ±13.1 | ±10.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 |
CPR at Boresight, dB | 17 | 16 |
CPR at Sector, dB | 12 | 10 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain, dBi | 16.4 | 16.4 |
Beamwidth, Horizontal, degrees | 66 | 65 |
Beamwidth, Horizontal Tolerance, degrees | ±4.0 | ±4.0 |
Beamwidth, Vertical, degrees | 6.7 | 6.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 |
USLS (First Lobe), dB | 20 | 19 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 20.7 | 21.1 |
Steered 0° Gain Tolerance, dBi | ±0.6 | ±0.3 |
Steered 0° Beamwidth, Horizontal, degrees | 25 | 24 |
Steered 0° CPR at Beampeak, dB | 19 | 16 |
Steered 0° Horizontal Sidelobe, dB | 12 | 12 |
Steered 30° Gain, dBi | 19.9 | 20.1 |
Steered 30° Gain Tolerance, dBi | ±0.5 | ±0.5 |
Steered 30° Beamwidth, Horizontal, degrees | 28 | 26 |
Steered 30° CPR at Beampeak, dB | 19 | 17 |
Steered 30° CPR over 10 dB Beamwidth, dB | 14 | 14 |
Steered 30° Horizontal Sidelobe, dB | 9 | 9 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain, dBi | 19.8 | 20.2 |
Beamwidth, Horizontal, degrees | 31 | 29 |
CPR at Beampeak, dB | 18 | 16 |
Horizontal Sidelobe, dB | 18 | 18 |
Mechanical Specifications
Mechanical Tilt Range | 0°–24° |
Wind Loading @ Velocity, frontal | 284.0 N @ 150 km/h (63.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 56.0 N @ 150 km/h (12.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 286.0 N @ 150 km/h (64.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 343.0 N @ 150 km/h (77.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.26 in |
Depth, packed | 257 mm | 10.118 in |
Length, packed | 1035 mm | 40.748 in |
Weight, gross | 19.1 kg | 42.108 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC |
Radiator Material | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 850 mm | 33.465 in |
Net Weight, without mounting kit | 8.64 kg | 19.048 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain, dBi | 15.5 | 16.0 |
Beamwidth, Horizontal, degrees | 96 | 86 |
Beamwidth, Vertical, degrees | 6.7 | 6.3 |
Beam Tilt, degrees | 2–12 | 2–12 |
Beam Tilt Tolerance, degrees | ±0.5 | ±0.5 |
USLS (First Lobe), dB | 20 | 19 |
Front-to-Back Ratio at 180°, dB | 29 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 |
Isolation, Inter-band, dB | 19 | 19 |
Isolation, Cross Polarization, port to port, dB | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 50 | 50 |
Electrical Specifications, BASTA
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain by all Beam Tilts, average, dBi | 14.9 | 15.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.9 | ±0.7 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.5; 7 ° | 14.9;12 ° | 14.9 | 2 ° | 15.1; 7 ° | 15.4;12 ° | 15.3 |
Beamwidth, Horizontal Tolerance, degrees | ±13.1 | ±10.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 |
CPR at Boresight, dB | 17 | 16 |
CPR at Sector, dB | 12 | 10 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain, dBi | 16.4 | 16.4 |
Beamwidth, Horizontal, degrees | 66 | 65 |
Beamwidth, Horizontal Tolerance, degrees | ±4.0 | ±4.0 |
Beamwidth, Vertical, degrees | 6.7 | 6.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 |
USLS (First Lobe), dB | 20 | 19 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 20.7 | 21.1 |
Steered 0° Gain Tolerance, dBi | ±0.6 | ±0.3 |
Steered 0° Beamwidth, Horizontal, degrees | 25 | 24 |
Steered 0° CPR at Beampeak, dB | 19 | 16 |
Steered 0° Horizontal Sidelobe, dB | 12 | 12 |
Steered 30° Gain, dBi | 19.9 | 20.1 |
Steered 30° Gain Tolerance, dBi | ±0.5 | ±0.5 |
Steered 30° Beamwidth, Horizontal, degrees | 28 | 26 |
Steered 30° CPR at Beampeak, dB | 19 | 17 |
Steered 30° CPR over 10 dB Beamwidth, dB | 14 | 14 |
Steered 30° Horizontal Sidelobe, dB | 9 | 9 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 3300–3600 | 3600–3800 |
Gain, dBi | 19.8 | 20.2 |
Beamwidth, Horizontal, degrees | 31 | 29 |
CPR at Beampeak, dB | 18 | 16 |
Horizontal Sidelobe, dB | 18 | 18 |
Mechanical Specifications
Mechanical Tilt Range | 0°–24° |
Wind Loading @ Velocity, frontal | 284.0 N @ 150 km/h (63.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 56.0 N @ 150 km/h (12.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 286.0 N @ 150 km/h (64.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 343.0 N @ 150 km/h (77.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.26 in |
Depth, packed | 257 mm | 10.118 in |
Length, packed | 1035 mm | 40.748 in |
Weight, gross | 19.1 kg | 42.108 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Engineering Report
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Engineering Report
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse