S4-90T-F-V2
8-port Planar Array Antenna, 3400–4200 MHz, 90° HPBW
Features and Benefits
- Planar array antenna – 4 columns
- Designed for beamforming, includes calibration port
- Optimized for software defined split six sector applications
- Compact form factor with reduced size and weight
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Dimensions
Width | 280 mm | 11.024 in |
Depth | 85 mm | 3.346 in |
Length | 400 mm | 15.748 in |
Net Weight, without mounting kit | 4 kg | 8.818 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3400 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W |
Electrical Specifications
Frequency Band, MHz | 3400–3600 | 3600–3800 | 3800–4200 |
Gain, dBi | 12.5 | 12.7 | 12.9 |
Beamwidth, Horizontal, degrees | 108 | 102 | 90 |
Beamwidth, Vertical, degrees | 15.4 | 14.7 | 14.1 |
Beam Tilt, degrees | 6 | 6 | 6 |
USLS (First Lobe), dB | 14 | 16 | 17 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | 7 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 |
Isolation, Cross Polarization, port to port, dB | 25 | 25 | 25 |
Isolation, Cross Polarization, port to port, between two columns, dB | 25 | 25 | 25 |
Isolation, Co-polarization, port to port, dB | 19 | 19 | 19 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -145 | -145 | -145 |
Input Power per Port, maximum, watts | 150 | 150 | 150 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 3400–3600 | 3600–3800 | 3800–4200 |
Gain, dBi | 14.0 | 14.5 | 14.9 |
Beamwidth, Horizontal, degrees | 65 | 64 | 61 |
Beamwidth, Horizontal Tolerance, degrees | ±6.7 | ±6.6 | ±5.2 |
Beamwidth, Vertical, degrees | 14.8 | 13.9 | 12.9 |
USLS (First Lobe), dB | 14 | 13 | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 3400–3600 | 3600–3800 | 3800–4200 |
Steered 0° Gain, dBi | 18.2 | 18.8 | 19.2 |
Steered 0° Beamwidth, Horizontal, degrees | 26 | 24 | 22 |
Steered 0° CPR at Beampeak, dB | 20 | 18 | 19 |
Steered 0° CPR over 10 dB Beamwidth, dB | 26 | 24 | 22 |
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 30 | 27 |
Steered 0° Horizontal Sidelobe, dB | 13 | 13 | 13 |
Steered 13° CPR at Beampeak, dB | 32 | 30 | 27 |
Steered 13° CPR over 10 dB Beamwidth, dB | 13 | 13 | 13 |
Steered 30° Gain, dBi | 17.4 | 17.8 | 18.2 |
Steered 30° CPR at Beampeak, dB | 20 | 18 | 20 |
Electrical Specifications, Single Column
Frequency Band, MHz | 3400–3600 | 3600–3800 | 3800–4200 |
Gain, dBi | 13.0 | 13.6 | 13.9 |
Beamwidth, Horizontal, degrees | 96 | 89 | 81 |
Beamwidth, Horizontal Tolerance, degrees | ±8 | ±5 | ±8 |
Beamwidth, Vertical, degrees | 14.9 | 14.1 | 13.1 |
CPR at Sector, dB | 11 | 11 | 10 |
USLS (First Lobe), dB | 14 | 14 | 16 |
Input Power per Port, maximum, watts | 100 | 100 | 100 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 3400–3600 | 3600–3800 | 3800–4200 |
Gain, dBi | 17.3 | 17.8 | 18.2 |
Beamwidth, Horizontal, degrees | 32 | 30 | 27 |
CPR at Beampeak, dB | 21 | 18 | 20 |
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 29 | 27 |
Horizontal Sidelobe, dB | 19 | 18 | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 86.0 N @ 150 km/h (19.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 27.0 N @ 150 km/h (6.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 107.0 N @ 150 km/h (24.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 388 mm | 15.276 in |
Depth, packed | 189 mm | 7.441 in |
Length, packed | 629 mm | 24.764 in |
Weight, gross | 8.3 kg | 18.298 lb |
Weight, net | 4 kg | 8.818 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Dimensions
Width | 280 mm | 11.024 in |
Depth | 85 mm | 3.346 in |
Length | 400 mm | 15.748 in |
Net Weight, without mounting kit | 4 kg | 8.818 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3400 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 400 W |
Electrical Specifications
Frequency Band, MHz | 3400–3600 | 3600–3800 | 3800–4200 |
Gain, dBi | 12.5 | 12.7 | 12.9 |
Beamwidth, Horizontal, degrees | 108 | 102 | 90 |
Beamwidth, Vertical, degrees | 15.4 | 14.7 | 14.1 |
Beam Tilt, degrees | 6 | 6 | 6 |
USLS (First Lobe), dB | 14 | 16 | 17 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | 7 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 |
Isolation, Cross Polarization, port to port, dB | 25 | 25 | 25 |
Isolation, Cross Polarization, port to port, between two columns, dB | 25 | 25 | 25 |
Isolation, Co-polarization, port to port, dB | 19 | 19 | 19 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -145 | -145 | -145 |
Input Power per Port, maximum, watts | 150 | 150 | 150 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 3400–3600 | 3600–3800 | 3800–4200 |
Gain, dBi | 14.0 | 14.5 | 14.9 |
Beamwidth, Horizontal, degrees | 65 | 64 | 61 |
Beamwidth, Horizontal Tolerance, degrees | ±6.7 | ±6.6 | ±5.2 |
Beamwidth, Vertical, degrees | 14.8 | 13.9 | 12.9 |
USLS (First Lobe), dB | 14 | 13 | 16 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 3400–3600 | 3600–3800 | 3800–4200 |
Steered 0° Gain, dBi | 18.2 | 18.8 | 19.2 |
Steered 0° Beamwidth, Horizontal, degrees | 26 | 24 | 22 |
Steered 0° CPR at Beampeak, dB | 20 | 18 | 19 |
Steered 0° CPR over 10 dB Beamwidth, dB | 26 | 24 | 22 |
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 30 | 27 |
Steered 0° Horizontal Sidelobe, dB | 13 | 13 | 13 |
Steered 13° CPR at Beampeak, dB | 32 | 30 | 27 |
Steered 13° CPR over 10 dB Beamwidth, dB | 13 | 13 | 13 |
Steered 30° Gain, dBi | 17.4 | 17.8 | 18.2 |
Steered 30° CPR at Beampeak, dB | 20 | 18 | 20 |
Electrical Specifications, Single Column
Frequency Band, MHz | 3400–3600 | 3600–3800 | 3800–4200 |
Gain, dBi | 13.0 | 13.6 | 13.9 |
Beamwidth, Horizontal, degrees | 96 | 89 | 81 |
Beamwidth, Horizontal Tolerance, degrees | ±8 | ±5 | ±8 |
Beamwidth, Vertical, degrees | 14.9 | 14.1 | 13.1 |
CPR at Sector, dB | 11 | 11 | 10 |
USLS (First Lobe), dB | 14 | 14 | 16 |
Input Power per Port, maximum, watts | 100 | 100 | 100 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 3400–3600 | 3600–3800 | 3800–4200 |
Gain, dBi | 17.3 | 17.8 | 18.2 |
Beamwidth, Horizontal, degrees | 32 | 30 | 27 |
CPR at Beampeak, dB | 21 | 18 | 20 |
Front-to-Back Total Power at 180° ± 30°, dB | 30 | 29 | 27 |
Horizontal Sidelobe, dB | 19 | 18 | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 86.0 N @ 150 km/h (19.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 27.0 N @ 150 km/h (6.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 107.0 N @ 150 km/h (24.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 388 mm | 15.276 in |
Depth, packed | 189 mm | 7.441 in |
Length, packed | 629 mm | 24.764 in |
Weight, gross | 8.3 kg | 18.298 lb |
Weight, net | 4 kg | 8.818 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse