T4-90A-R1-V2
Planar Array Antenna, 2300–2690 MHz, 90° HPBW, 1xIntRET
Features and Benefits
- For use in beamforming system, includes a calibration port
- Planar array antenna – 4 columns
- Single internal RET control for all four antenna arrays
- Optimized for software defined split six sector applications
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Calibration Connector Interface | N Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 1610 mm | 63.386 in |
Net Weight, without mounting kit | 15.6 kg | 34.392 lb |
TDD Column Spacing | 58 mm | 2.283 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2300 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Beam Tilt, degrees | 2–12 | 2–12 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 |
Isolation, Cross Polarization, dB | 24 | 24 |
Isolation, Co-polarization, dB | 20 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | 150 | 150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Gain, dBi | 18.8 | 19.2 |
Beamwidth, Vertical, degrees | 5.0 | 4.6 |
CPR at Boresight, dB | 20 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 32 | 32 |
USLS (First Lobe), dB | 19 | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Steered 0° Gain, dBi | 21.9 | 22.3 |
Steered 0° Gain Tolerance, dBi | ±0.4 | ±0.6 |
Steered 0° Beamwidth, Horizontal, degrees | 27 | 26 |
Steered 0° CPR at Beampeak, dB | 24 | 20 |
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 35 | 35 |
Steered 30° Gain, dBi | 21.0 | 21.4 |
Steered 30° Gain Tolerance, dBi | ±0.5 | ±0.7 |
Steered 30° Beamwidth, Horizontal, degrees | 30 | 28 |
Steered 30° CPR at Beampeak, dB | 20 | 19 |
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 33 |
Electrical Specifications, Single Column
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Gain, dBi | 16.4 | 16.4 |
Beamwidth, Horizontal, degrees | 90 | 90 |
Beamwidth, Vertical, degrees | 5.1 | 4.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.2 | ±0.3 |
CPR at Sector, dB | 11 | 8 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Gain, dBi | 20.8 | 21.1 |
Beamwidth, Horizontal, degrees | 35 | 33 |
CPR at Beampeak, dB | 22 | 20 |
Front-to-Back Total Power at 180° ± 30°, dB | 32 | 31 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 586.0 N @ 150 km/h (131.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 123.0 N @ 150 km/h (27.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 709.0 N @ 150 km/h (159.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.260 in |
Depth, packed | 257 mm | 10.118 in |
Length, packed | 1740 mm | 68.504 in |
Weight, gross | 25.5 kg | 56.218 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Calibration Connector Interface | N Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 1610 mm | 63.386 in |
Net Weight, without mounting kit | 15.6 kg | 34.392 lb |
TDD Column Spacing | 58 mm | 2.283 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2300 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Beam Tilt, degrees | 2–12 | 2–12 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 |
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 |
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 |
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 |
Isolation, Cross Polarization, dB | 24 | 24 |
Isolation, Co-polarization, dB | 20 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | 150 | 150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Gain, dBi | 18.8 | 19.2 |
Beamwidth, Vertical, degrees | 5.0 | 4.6 |
CPR at Boresight, dB | 20 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 32 | 32 |
USLS (First Lobe), dB | 19 | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Steered 0° Gain, dBi | 21.9 | 22.3 |
Steered 0° Gain Tolerance, dBi | ±0.4 | ±0.6 |
Steered 0° Beamwidth, Horizontal, degrees | 27 | 26 |
Steered 0° CPR at Beampeak, dB | 24 | 20 |
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 35 | 35 |
Steered 30° Gain, dBi | 21.0 | 21.4 |
Steered 30° Gain Tolerance, dBi | ±0.5 | ±0.7 |
Steered 30° Beamwidth, Horizontal, degrees | 30 | 28 |
Steered 30° CPR at Beampeak, dB | 20 | 19 |
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 33 |
Electrical Specifications, Single Column
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Gain, dBi | 16.4 | 16.4 |
Beamwidth, Horizontal, degrees | 90 | 90 |
Beamwidth, Vertical, degrees | 5.1 | 4.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.2 | ±0.3 |
CPR at Sector, dB | 11 | 8 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 2300–2400 | 2496–2690 |
Gain, dBi | 20.8 | 21.1 |
Beamwidth, Horizontal, degrees | 35 | 33 |
CPR at Beampeak, dB | 22 | 20 |
Front-to-Back Total Power at 180° ± 30°, dB | 32 | 31 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 586.0 N @ 150 km/h (131.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 123.0 N @ 150 km/h (27.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 709.0 N @ 150 km/h (159.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.260 in |
Depth, packed | 257 mm | 10.118 in |
Length, packed | 1740 mm | 68.504 in |
Weight, gross | 25.5 kg | 56.218 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse