V4SSPP-360S-F
16-port small cell antenna, 8 x 1695-2690, 4 x 3300-4000, 4 x 5150-5925 MHz, 360° Horizontal Beamwidth, fixed tilt.
Features and Benefits
- Broadband Mid Band arrays (AWS/PCS/WCS/Band 41) with 4T4R (4X MIMO) capability
- Broadband performance – optimized for CBRS and C-bands
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 16 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 16 |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 305 mm | 12.008 in |
Length | 620 mm | 24.409 in |
Net Weight, antenna only | 13.3 kg | 29.321 lb |
5 GHz Port Power Table
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3300 – 4000 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 300 W @ 50 °C |
Electrical Specifications
Y1-Y4 | Y1-Y4 | Y1-Y4 | P1-P2 | P1-P2 | P1-P2 | O1-O2 | |
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3550 | 3550–3700 | 3700–4000 | 5150–5925 |
RF Port | 1-8 | 1-8 | 1-8 | 9-12 | 9-12 | 9-12 | 13-16 |
Gain, dBi | 7.2 | 7.3 | 8.4 | 6.4 | 6.2 | 6.2 | 4.0 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 21.5 | 18.7 | 15.1 | 38.2 | 37.8 | 36.8 | 25.5 |
Beam Tilt, degrees | 7 | 7 | 7 | 2 | 2 | 2 | 2 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -150 | -145 | -145 | -145 | |
Input Power per Port, maximum, watts | 125 | 125 | 125 | 50 | 50 | 50 | 10 |
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 35 | 35 | 35 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 418 mm | 16.457 in |
Depth, packed | 404 mm | 15.906 in |
Length, packed | 888 mm | 34.961 in |
Weight, gross | 17.8 kg | 39.242 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 16 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 16 |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 305 mm | 12.008 in |
Length | 620 mm | 24.409 in |
Net Weight, antenna only | 13.3 kg | 29.321 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3300 – 4000 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 300 W @ 50 °C |
Electrical Specifications
Y1-Y4 | Y1-Y4 | Y1-Y4 | P1-P2 | P1-P2 | P1-P2 | O1-O2 | |
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3550 | 3550–3700 | 3700–4000 | 5150–5925 |
RF Port | 1-8 | 1-8 | 1-8 | 9-12 | 9-12 | 9-12 | 13-16 |
Gain, dBi | 7.2 | 7.3 | 8.4 | 6.4 | 6.2 | 6.2 | 4.0 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 21.5 | 18.7 | 15.1 | 38.2 | 37.8 | 36.8 | 25.5 |
Beam Tilt, degrees | 7 | 7 | 7 | 2 | 2 | 2 | 2 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -150 | -145 | -145 | -145 | |
Input Power per Port, maximum, watts | 125 | 125 | 125 | 50 | 50 | 50 | 10 |
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 35 | 35 | 35 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 103.0 N @ 150 km/h (23.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241.4 km/h (150 mph) |
Packaging and Weights
Width, packed | 418 mm | 16.457 in |
Depth, packed | 404 mm | 15.906 in |
Length, packed | 888 mm | 34.961 in |
Weight, gross | 17.8 kg | 39.242 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse