Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VV-65A-R1B

4-port sector antenna, 4x 1695–2690 MHz, 65° HPBW, 1x RET and 1x SBT, the two highband arrays utilize a common tilt.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • The RET interface comprises one pair of AISG input/output ports

General Specifications

Antenna Type Sector
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material PVC, UV resistant
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, total 4

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1
Internal RET High band (1)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 10 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 305 mm | 12.008 in
Depth 118 mm | 4.646 in
Length 1390 mm | 54.724 in
Net Weight, without mounting kit 11.2 kg | 24.692 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 450 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 1695–1990 1920–2200 2300–2500 2490–2690
Gain, dBi 17.7 18.2 18.5 18.6
Beamwidth, Horizontal, degrees 66 66 63 62
Beamwidth, Vertical, degrees 6.7 6.1 5.4 5.2
Beam Tilt, degrees 0–12 0–12 0–12 0–12
USLS (First Lobe), dB 17 19 22 22
Front-to-Back Ratio at 180°, dB 31 32 29 31
Isolation, Cross Polarization, dB 30 30 30 30
Isolation, Inter-band, dB 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 300 250

Mechanical Specifications

Wind Loading @ Velocity, frontal 494.0 N @ 150 km/h (111.1 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 102.0 N @ 150 km/h (22.9 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 598.0 N @ 150 km/h (134.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 413 mm | 16.26 in
Depth, packed 249 mm | 9.803 in
Length, packed 1525 mm | 60.039 in
Weight, gross 19.5 kg | 42.99 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material PVC, UV resistant
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, total 4

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1
Internal RET High band (1)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 10 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 305 mm | 12.008 in
Depth 118 mm | 4.646 in
Length 1390 mm | 54.724 in
Net Weight, without mounting kit 11.2 kg | 24.692 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 450 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 1695–1990 1920–2200 2300–2500 2490–2690
Gain, dBi 17.7 18.2 18.5 18.6
Beamwidth, Horizontal, degrees 66 66 63 62
Beamwidth, Vertical, degrees 6.7 6.1 5.4 5.2
Beam Tilt, degrees 0–12 0–12 0–12 0–12
USLS (First Lobe), dB 17 19 22 22
Front-to-Back Ratio at 180°, dB 31 32 29 31
Isolation, Cross Polarization, dB 30 30 30 30
Isolation, Inter-band, dB 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 300 250

Mechanical Specifications

Wind Loading @ Velocity, frontal 494.0 N @ 150 km/h (111.1 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 102.0 N @ 150 km/h (22.9 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 598.0 N @ 150 km/h (134.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 413 mm | 16.26 in
Depth, packed 249 mm | 9.803 in
Length, packed 1525 mm | 60.039 in
Weight, gross 19.5 kg | 42.99 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Assembly Drawing

Installation Instruction

Product Specification

Assembly Drawing

Installation Instruction

Product Specification