Warning Icon
This product was discontinued on: November 30, 2023

For other alternatives, please contact us for more information.

1 Replacement products available

VV-65A-R2-V2

4-port sector antenna, 4x 1695–2690 MHz, 65° HPBW, 2x RET with manual override and tilt scales.

Specifications
Finish making your selections or clear them to view relevant specifications.

General Specifications

Antenna Type Sector
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, total 4

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 10 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 300 mm | 11.811 in
Depth 115 mm | 4.528 in
Length 1400 mm | 55.118 in
Net Weight, without mounting kit 14 kg | 30.865 lb

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 450 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 1695–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain, dBi 17.5 17.7 17.8 17.9 17.7
Beamwidth, Horizontal, degrees 66 66 68 68 67
Beamwidth, Vertical, degrees 6.7 6.3 5.9 5.2 4.9
Beam Tilt, degrees 0–10 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 17 18 19 20 20
Front-to-Back Ratio at 180°, dB 33 35 36 32 32
Isolation, Cross Polarization, dB 28 28 28 28 28
Isolation, Inter-band, dB 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 300 300 250

Electrical Specifications, BASTA

Frequency Band, MHz 1695–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 17.1 17.4 17.6 17.6 17.5
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.4 ±0.3 ±0.4 ±0.3
Gain by Beam Tilt, average, dBi 0 ° | 16.8
5 ° | 17.1
10 ° | 17.1
0 ° | 17.1
5 ° | 17.4
10 ° | 17.5
0 ° | 17.3
5 ° | 17.6
10 ° | 17.6
0 ° | 17.4
5 ° | 17.7
10 ° | 17.6
0 ° | 17.3
5 ° | 17.6
10 ° | 17.4
Beamwidth, Horizontal Tolerance, degrees ±3.7 ±3 ±3.2 ±3.7 ±5.6
Beamwidth, Vertical Tolerance, degrees ±0.4 ±0.2 ±0.4 ±0.2 ±0.2
USLS, beampeak to 20° above beampeak, dB 16 17 16 16 16
Front-to-Back Total Power at 180° ± 30°, dB 25 25 27 26 23
CPR at Boresight, dB 16 16 17 19 22
CPR at Sector, dB 11 10 12 9 11

Mechanical Specifications

Mechanical Tilt Range 0°–18°
Wind Loading @ Velocity, frontal 510.0 N @ 150 km/h (114.7 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 131.0 N @ 150 km/h (29.5 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 608.0 N @ 150 km/h (136.7 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 445 mm | 17.52 in
Depth, packed 240 mm | 9.449 in
Length, packed 1520 mm | 59.843 in
Weight, gross 22.9 kg | 50.486 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Single band
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, total 4

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 10 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 300 mm | 11.811 in
Depth 115 mm | 4.528 in
Length 1400 mm | 55.118 in
Net Weight, without mounting kit 14 kg | 30.865 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 450 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 1695–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain, dBi 17.5 17.7 17.8 17.9 17.7
Beamwidth, Horizontal, degrees 66 66 68 68 67
Beamwidth, Vertical, degrees 6.7 6.3 5.9 5.2 4.9
Beam Tilt, degrees 0–10 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 17 18 19 20 20
Front-to-Back Ratio at 180°, dB 33 35 36 32 32
Isolation, Cross Polarization, dB 28 28 28 28 28
Isolation, Inter-band, dB 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 300 300 250

Electrical Specifications, BASTA

Frequency Band, MHz 1695–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 17.1 17.4 17.6 17.6 17.5
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.4 ±0.3 ±0.4 ±0.3
Gain by Beam Tilt, average, dBi 0 ° | 16.8; 5 ° | 17.1; 10 ° | 17.1 0 ° | 17.1; 5 ° | 17.4; 10 ° | 17.5 0 ° | 17.3; 5 ° | 17.6; 10 ° | 17.6 0 ° | 17.4; 5 ° | 17.7; 10 ° | 17.6 0 ° | 17.3; 5 ° | 17.6; 10 ° | 17.4
Beamwidth, Horizontal Tolerance, degrees ±3.7 ±3 ±3.2 ±3.7 ±5.6
Beamwidth, Vertical Tolerance, degrees ±0.4 ±0.2 ±0.4 ±0.2 ±0.2
USLS, beampeak to 20° above beampeak, dB 16 17 16 16 16
Front-to-Back Total Power at 180° ± 30°, dB 25 25 27 26 23
CPR at Boresight, dB 16 16 17 19 22
CPR at Sector, dB 11 10 12 9 11

Mechanical Specifications

Mechanical Tilt Range 0°–18°
Wind Loading @ Velocity, frontal 510.0 N @ 150 km/h (114.7 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 131.0 N @ 150 km/h (29.5 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 608.0 N @ 150 km/h (136.7 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 445 mm | 17.52 in
Depth, packed 240 mm | 9.449 in
Length, packed 1520 mm | 59.843 in
Weight, gross 22.9 kg | 50.486 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification