VV-65T-F-V3
4-port small cell antenna, 4x 1695–2690 MHz, 65° HPBW, fixed electrical tilt
Features and Benefits
- Designed for strand mounting with OEM equipment
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA+PC, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | NEX10 Female |
RF Connector Location | Rear |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 200 mm | 7.874 in |
Depth | 44 mm | 1.732 in |
Length | 200 mm | 7.874 in |
Net Weight, antenna only | 0.72 kg | 1.587 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 200 W |
Electrical Specifications
Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 1-4 |
Gain, dBi | 10.3 | 10.8 | 11.4 | 11.9 |
Beamwidth, Horizontal, degrees | 75 | 69 | 69 | 64 |
Beamwidth, Vertical, degrees | 42.5 | 37.8 | 32.2 | 30.8 |
Beam Tilt, degrees | 4 | 4 | 4 | 4 |
USLS (First Lobe), dB | 19 | 14 | 13 | 12 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 28 | 29 | 26 | 27 |
Front-to-Back Total Power at 180° ± 30°, dB | 19 | 19 | 21 | 22 |
Isolation, Cross Polarization, dB | 22 | 22 | 22 | 22 |
Isolation, Inter-band, dB | 22 | 22 | 22 | 22 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 60.8 N @ 150 km/h (13.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 13.4 N @ 150 km/h (3.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 60.8 N @ 150 km/h (13.7 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 230 mm | 9.055 in |
Depth, packed | 93 mm | 3.661 in |
Length, packed | 230 mm | 9.055 in |
Weight, gross | 0.75 kg | 1.653 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
General Specifications
Antenna Type | Small Cell |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA+PC, UV stabilized |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | NEX10 Female |
RF Connector Location | Rear |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 200 mm | 7.874 in |
Depth | 44 mm | 1.732 in |
Length | 200 mm | 7.874 in |
Net Weight, antenna only | 0.72 kg | 1.587 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 200 W |
Electrical Specifications
Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 1-4 |
Gain, dBi | 10.3 | 10.8 | 11.4 | 11.9 |
Beamwidth, Horizontal, degrees | 75 | 69 | 69 | 64 |
Beamwidth, Vertical, degrees | 42.5 | 37.8 | 32.2 | 30.8 |
Beam Tilt, degrees | 4 | 4 | 4 | 4 |
USLS (First Lobe), dB | 19 | 14 | 13 | 12 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 28 | 29 | 26 | 27 |
Front-to-Back Total Power at 180° ± 30°, dB | 19 | 19 | 21 | 22 |
Isolation, Cross Polarization, dB | 22 | 22 | 22 | 22 |
Isolation, Inter-band, dB | 22 | 22 | 22 | 22 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 60.8 N @ 150 km/h (13.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 13.4 N @ 150 km/h (3.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 60.8 N @ 150 km/h (13.7 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 230 mm | 9.055 in |
Depth, packed | 93 mm | 3.661 in |
Length, packed | 230 mm | 9.055 in |
Weight, gross | 0.75 kg | 1.653 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse