VVSSP-45S-R1BV2
10-port small cell antenna, 4x 1695–2690, 4x 3300-4200 and 2x 5150-5925 MHz. 45° HPBW, Internal RET and SBT
Features and Benefits
- Includes everything needed for a low to mid power 4G/5G outdoor small cell site
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 407 mm | 16.024 in |
Depth | 120 mm | 4.724 in |
Length | 610 mm | 24.016 in |
Net Weight, without mounting kit | 8.7 kg | 19.180 lb |
5 GHz Port Power Table
Click on image to enlarge. |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3300 – 4200 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 300 W @ 50 °C | 500 W |
Electrical Specifications
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3550 | 3550–3700 | 3700–4200 | 5150–5925 |
Gain, dBi | 14.3 | 15.1 | 15.3 | 10.3 | 10.3 | 10.9 | 3.9 |
Beamwidth, Horizontal, degrees | 46 | 41 | 32 | 49 | 48 | 41 | 58 |
Beamwidth, Vertical, degrees | 21 | 19 | 15.8 | 35.9 | 31.9 | 29.2 | 26.8 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 | 7 | 7 | 7 | 4 |
USLS (First Lobe), dB | 24 | 26 | 24 | 13 | 12 | 19 | 21 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 25 | 26 | 22 | 24 | 27 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -150 | -145 | -145 | -145 | |
Input Power per Port, maximum, watts | 125 | 125 | 125 | 50 | 50 | 50 | 5 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3550 | 3550–3700 | 3700–4200 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 13.8 | 14.7 | 15.0 | 10.1 | 10.0 | 10.5 | 2.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.6 | ±0.6 | ±0.4 | ±0.5 | ±0.8 | ±2.3 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.6 6 ° | 13.810 ° | 13.9 | 2 ° | 14.5 6 ° | 14.710 ° | 14.8 | 2 ° | 14.7 6 ° | 15.110 ° | 15.3 | ||||
Beamwidth, Horizontal Tolerance, degrees | ±4 | ±3.8 | ±3.1 | ±6.4 | ±9.3 | ±9.6 | ±14.8 |
Beamwidth, Vertical Tolerance, degrees | ±1.6 | ±1.6 | ±1.7 | ±4.2 | ±4.7 | ±5.1 | ±3.4 |
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 27 | 22 | 17 | 16 | 16 | 19 |
CPR at Boresight, dB | 21 | 21 | 18 | 12 | 10 | 13 | 10 |
CPR at Sector, dB | 12 | 3 | 14 | 2 | 1 | 6 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 317.0 N @ 150 km/h (71.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 102.0 N @ 150 km/h (22.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 317.0 N @ 150 km/h (71.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 552 mm | 21.732 in |
Depth, packed | 292 mm | 11.496 in |
Length, packed | 789 mm | 31.063 in |
Weight, gross | 19.7 kg | 43.431 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 407 mm | 16.024 in |
Depth | 120 mm | 4.724 in |
Length | 610 mm | 24.016 in |
Net Weight, without mounting kit | 8.7 kg | 19.180 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3300 – 4200 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 300 W @ 50 °C | 500 W |
Electrical Specifications
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3550 | 3550–3700 | 3700–4200 | 5150–5925 |
Gain, dBi | 14.3 | 15.1 | 15.3 | 10.3 | 10.3 | 10.9 | 3.9 |
Beamwidth, Horizontal, degrees | 46 | 41 | 32 | 49 | 48 | 41 | 58 |
Beamwidth, Vertical, degrees | 21 | 19 | 15.8 | 35.9 | 31.9 | 29.2 | 26.8 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 | 7 | 7 | 7 | 4 |
USLS (First Lobe), dB | 24 | 26 | 24 | 13 | 12 | 19 | 21 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 25 | 26 | 22 | 24 | 27 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -150 | -145 | -145 | -145 | |
Input Power per Port, maximum, watts | 125 | 125 | 125 | 50 | 50 | 50 | 5 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3550 | 3550–3700 | 3700–4200 | 5150–5925 |
Gain by all Beam Tilts, average, dBi | 13.8 | 14.7 | 15.0 | 10.1 | 10.0 | 10.5 | 2.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.6 | ±0.6 | ±0.4 | ±0.5 | ±0.8 | ±2.3 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.6; 6 ° | 13.8;10 ° | 13.9 | 2 ° | 14.5; 6 ° | 14.7;10 ° | 14.8 | 2 ° | 14.7; 6 ° | 15.1;10 ° | 15.3 | ||||
Beamwidth, Horizontal Tolerance, degrees | ±4 | ±3.8 | ±3.1 | ±6.4 | ±9.3 | ±9.6 | ±14.8 |
Beamwidth, Vertical Tolerance, degrees | ±1.6 | ±1.6 | ±1.7 | ±4.2 | ±4.7 | ±5.1 | ±3.4 |
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 27 | 22 | 17 | 16 | 16 | 19 |
CPR at Boresight, dB | 21 | 21 | 18 | 12 | 10 | 13 | 10 |
CPR at Sector, dB | 12 | 3 | 14 | 2 | 1 | 6 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 317.0 N @ 150 km/h (71.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 102.0 N @ 150 km/h (22.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 317.0 N @ 150 km/h (71.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 552 mm | 21.732 in |
Depth, packed | 292 mm | 11.496 in |
Length, packed | 789 mm | 31.063 in |
Weight, gross | 19.7 kg | 43.431 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse