VVSSP-65S-R1BV2-V4
10-port small cell antenna, 4x 1695–2690, 4x 3300-4200 and 2x 5150-5925 MHz. 65° HPBW, Internal RET and SBT
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | High band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 600 mm | 23.622 in |
Net Weight, antenna only | 6.9 kg | 15.212 lb |
5 GHz Port Power Table
Click on image to enlarge. |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3300 – 4200 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 440 W @ 50 °C |
Electrical Specifications
Y1,Y2 | Y1,Y2 | Y1,Y2 | P1,P2 | P1,P2 | P1,P2 | O1 | |
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3550 | 3550–3700 | 3700–4200 | 5150–5925 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 9,10 |
Gain, dBi | 12.5 | 12.9 | 13.5 | 10.4 | 10.1 | 10.3 | 4.1 |
Gain at Mid Tilt, dBi | 12.3 | 12.4 | 13.1 | ||||
Beamwidth, Horizontal, degrees | 74 | 75 | 68 | 67 | 75 | 69 | 61 |
Beamwidth, Vertical, degrees | 20.5 | 18.3 | 15.9 | 35.8 | 32.8 | 33.1 | 25.4 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 | 7 | 7 | 7 | 4 |
USLS (First Lobe), dB | 14 | 16 | 15 | 15 | 14 | 14 | |
Front-to-Back Ratio at 180°, dB | 26 | 24 | 29 | 28 | 28 | 25 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -150 | -140 | -140 | -140 | |
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 35 | 35 | 35 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 198.0 N @ 150 km/h (44.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 37.0 N @ 150 km/h (8.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 240.0 N @ 150 km/h (54.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 404 mm | 15.906 in |
Depth, packed | 276 mm | 10.866 in |
Length, packed | 772 mm | 30.394 in |
Weight, gross | 9.4 kg | 20.723 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
General Specifications
Antenna Type | Small Cell |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 0 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | High band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 307 mm | 12.087 in |
Depth | 118 mm | 4.646 in |
Length | 600 mm | 23.622 in |
Net Weight, antenna only | 6.9 kg | 15.212 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz | 3300 – 4200 MHz | 5150 – 5925 MHz |
Polarization | ±45° |
Total Input Power, maximum | 440 W @ 50 °C |
Electrical Specifications
Y1,Y2 | Y1,Y2 | Y1,Y2 | P1,P2 | P1,P2 | P1,P2 | O1 | |
Frequency Band, MHz | 1695–1920 | 1920–2180 | 2300–2690 | 3300–3550 | 3550–3700 | 3700–4200 | 5150–5925 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,7,8 | 5,6,7,8 | 5,6,7,8 | 9,10 |
Gain, dBi | 12.5 | 12.9 | 13.5 | 10.4 | 10.1 | 10.3 | 4.1 |
Gain at Mid Tilt, dBi | 12.3 | 12.4 | 13.1 | ||||
Beamwidth, Horizontal, degrees | 74 | 75 | 68 | 67 | 75 | 69 | 61 |
Beamwidth, Vertical, degrees | 20.5 | 18.3 | 15.9 | 35.8 | 32.8 | 33.1 | 25.4 |
Beam Tilt, degrees | 2–10 | 2–10 | 2–10 | 7 | 7 | 7 | 4 |
USLS (First Lobe), dB | 14 | 16 | 15 | 15 | 14 | 14 | |
Front-to-Back Ratio at 180°, dB | 26 | 24 | 29 | 28 | 28 | 25 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -150 | -140 | -140 | -140 | |
Input Power per Port at 50°C, maximum, watts | 75 | 75 | 75 | 35 | 35 | 35 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 198.0 N @ 150 km/h (44.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 37.0 N @ 150 km/h (8.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 240.0 N @ 150 km/h (54.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 404 mm | 15.906 in |
Depth, packed | 276 mm | 10.866 in |
Length, packed | 772 mm | 30.394 in |
Weight, gross | 9.4 kg | 20.723 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Other Ways to Browse