Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

R2HH-6533A-R5

10-port sector/multibeam antenna, 2x 694–960 MHz 65° HPBW and 8x 1710–2180 MHz 4x 33°HPBW, 5x RET with tilt indicators

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Enhances network capacity through six sectors on high band while maintaining low band coverage layer through three sectors with only three antenna faces

General Specifications

Antenna Type Multibeam
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (1)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.78 in
Depth 208 mm | 8.189 in
Length 1580 mm | 62.205 in
Net Weight, with installed actuator 25 kg | 55.115 lb

Array Layout

Click on image to enlarge.

Beams Configuration

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1710 – 2180 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 694–790 790–890 880–960 1710–1880 1850–1990 1920–2180
Gain, dBi 14.4 14.8 14.9 15.9 16.5 17.1
Beam Centers, Horizontal, degrees ±27 ±27 ±27
Beamwidth, Horizontal, degrees 69 67 65 33 32 30
Beamwidth, Vertical, degrees 13.5 12.3 11.5 11.9 11.2 10.6
Beam Tilt, degrees 2–14 2–14 2–14 2–14 2–14 2–14
USLS (First Lobe), dB 14 16 17 17 18 19
Front-to-Back Ratio at 180°, dB 32 34 33 31 34 35
Isolation, Cross Polarization, dB 28 28 28 25 25 25
Isolation, Inter-band, dB 30 30 30 25 25 25
Isolation, Beam to Beam, dB 17 17 17
VSWR | Return loss, dB 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 200 200 200

Mechanical Specifications

Mechanical Tilt Range 0°–22°
Wind Loading @ Velocity, frontal 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 214.0 N @ 150 km/h (48.1 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 539.0 N @ 150 km/h (121.2 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 269.0 N @ 150 km/h (60.5 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 460 mm | 18.110 in
Depth, packed 372 mm | 14.646 in
Length, packed 1867 mm | 73.504 in
Weight, gross 38 kg | 83.776 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Multibeam
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (1)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.78 in
Depth 208 mm | 8.189 in
Length 1580 mm | 62.205 in
Net Weight, with installed actuator 25 kg | 55.115 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1710 – 2180 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 694–790 790–890 880–960 1710–1880 1850–1990 1920–2180
Gain, dBi 14.4 14.8 14.9 15.9 16.5 17.1
Beam Centers, Horizontal, degrees ±27 ±27 ±27
Beamwidth, Horizontal, degrees 69 67 65 33 32 30
Beamwidth, Vertical, degrees 13.5 12.3 11.5 11.9 11.2 10.6
Beam Tilt, degrees 2–14 2–14 2–14 2–14 2–14 2–14
USLS (First Lobe), dB 14 16 17 17 18 19
Front-to-Back Ratio at 180°, dB 32 34 33 31 34 35
Isolation, Cross Polarization, dB 28 28 28 25 25 25
Isolation, Inter-band, dB 30 30 30 25 25 25
Isolation, Beam to Beam, dB 17 17 17
VSWR | Return loss, dB 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 200 200 200

Mechanical Specifications

Mechanical Tilt Range 0°–22°
Wind Loading @ Velocity, frontal 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 214.0 N @ 150 km/h (48.1 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 539.0 N @ 150 km/h (121.2 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 269.0 N @ 150 km/h (60.5 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 460 mm | 18.110 in
Depth, packed 372 mm | 14.646 in
Length, packed 1867 mm | 73.504 in
Weight, gross 38 kg | 83.776 lb
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification