Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RRV42H-6533D-R8

16-port sector antenna, 4x 694–960 and 8x 1695-2690 MHz 65° HPBW and 4x 1695-2400 MHz 2x 33° HPBW, 8x RET.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in “Cascaded SRET” configuration

General Specifications

Antenna Type Multibeam
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 12
RF Connector Quantity, low band 4
RF Connector Quantity, total 16

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET High band (6) | Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2688 mm | 105.827 in
Net Weight, without mounting kit 53.6 kg | 118.168 lb

Array Layout

Click on image to enlarge.

Beams Configuration

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz | 1695 – 2400 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1-R2 R1-R2 Y1-Y4 Y1-Y4 Y1-Y4 Y5-Y6 Y5-Y6 Y5-Y6
Frequency Band, MHz 694–790 790–960 1695–1920 1920–2180 2300–2690 1695–1880 1920–2180 2300–2400
Gain, dBi 15.9 16.6 16.5 17.8 18.4 17.9 19.4 19.3
Beam Centers, Horizontal, degrees ±27 ±27 ±27
Beamwidth, Horizontal, degrees 70 62 68 62 58 32 31 30
Beamwidth, Vertical, degrees 9 7.7 7.4 6.5 5.5 7.4 6.5 5.7
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 19 19 18 19 24 19 21 22
Front-to-Back Ratio at 180°, dB 31 30 33 32 31 32 36 32
Isolation, Cross Polarization, dB 28 28 25 25 25 25 25 25
Isolation, Inter-band, dB 28 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 200 200 200 200 200 200

Mechanical Specifications

Mechanical Tilt Range 0°–12°
Wind Loading @ Velocity, frontal 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2935 mm | 115.551 in
Weight, gross 74.6 kg | 164.465 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant

General Specifications

Antenna Type Multibeam
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 12
RF Connector Quantity, low band 4
RF Connector Quantity, total 16

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET High band (6) | Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2688 mm | 105.827 in
Net Weight, without mounting kit 53.6 kg | 118.168 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz | 1695 – 2400 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1-R2 R1-R2 Y1-Y4 Y1-Y4 Y1-Y4 Y5-Y6 Y5-Y6 Y5-Y6
Frequency Band, MHz 694–790 790–960 1695–1920 1920–2180 2300–2690 1695–1880 1920–2180 2300–2400
Gain, dBi 15.9 16.6 16.5 17.8 18.4 17.9 19.4 19.3
Beam Centers, Horizontal, degrees ±27 ±27 ±27
Beamwidth, Horizontal, degrees 70 62 68 62 58 32 31 30
Beamwidth, Vertical, degrees 9 7.7 7.4 6.5 5.5 7.4 6.5 5.7
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 19 19 18 19 24 19 21 22
Front-to-Back Ratio at 180°, dB 31 30 33 32 31 32 36 32
Isolation, Cross Polarization, dB 28 28 25 25 25 25 25 25
Isolation, Inter-band, dB 28 28 28 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 200 200 200 200 200 200

Mechanical Specifications

Mechanical Tilt Range 0°–12°
Wind Loading @ Velocity, frontal 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2935 mm | 115.551 in
Weight, gross 74.6 kg | 164.465 lb
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification