EGRZZH4T4VV-DR10V1
30-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 694-960 (R3), 4x 1427-2690 (Y4/Y6), 8x 1695-1880 (B1-B4), 8x 2300-2690 (Y1/Y3/Y5/Y7) & 4x 1695-2690 (Y2&Y8) MHz, 65° HPBW, 10x RET.
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 24 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 30 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (7) | Low band (3) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 67.5 kg | 148.812 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 1880 MHz | 1695 – 2690 MHz | 2300 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1/R3 | R2/R3 | Y4/Y6 | B1-B4 | Y1/Y3/Y5/Y7 | Y1/Y3/Y5/Y7 | Y2/Y4/Y6/Y8 | Y2/Y4/Y6/Y8 | |
Frequency Band, MHz | 694–862 | 880–960 | 1427–1518 | 1695–1880 | 2300–2400 | 2490–2690 | 1695–2180 | 2490–2690 |
RF Port | 1,2,5,6 | 3-6 | 21,22,25,26 | 7-14 | 15,16,19,20,23,24,27,28 | 15,16,19,20,23,24,27,28 | 17,18,21,22,25,26,29,30 | 17,18,21,22,25,26,29,30 |
Gain, dBi | 15.8 | 16.1 | 15.2 | 15.4 | 16.9 | 17.4 | 17.0 | 17.8 |
Beamwidth, Horizontal, degrees | 69 | 64 | 70 | 69 | 58 | 57 | 62 | 56 |
Beamwidth, Vertical, degrees | 8.6 | 7.5 | 9.4 | 7.3 | 5.7 | 5.2 | 7.2 | 5.4 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 20 | 19 | 16 | 21 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 32 | 29 | 34 | 32 | 32 | 28 | 33 | 31 |
Isolation, Cross Polarization, dB | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 200 | 150 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1427–1518 | 1695–1880 | 2300–2400 | 2490–2690 | 1695–2180 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 15.3 | 15.6 | 14.9 | 15.0 | 16.6 | 16.9 | 16.2 | 17.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.7 | ±0.4 | ±0.5 | ±0.4 | ±0.8 | ±1 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±7.1 | ±3 | ±5.7 | ±8 | ±3.7 | ±5.7 | ±9.5 | ±3.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.5 | ±0.4 | ±0.6 | ±0.3 | ±0.3 | ±0.9 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 17 | 15 | 13 | 14 | 16 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 26 | 26 | 25 | 23 | 26 | 26 |
CPR at Boresight, dB | 19 | 16 | 21 | 20 | 19 | 19 | 20 | 20 |
CPR at Sector, dB | 9 | 11 | 3 | 8 | 6 | 4 | 5 | 2 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 88.5 kg | 195.109 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 24 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 30 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (7) | Low band (3) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 67.5 kg | 148.812 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 1880 MHz | 1695 – 2690 MHz | 2300 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1/R3 | R2/R3 | Y4/Y6 | B1-B4 | Y1/Y3/Y5/Y7 | Y1/Y3/Y5/Y7 | Y2/Y4/Y6/Y8 | Y2/Y4/Y6/Y8 | |
Frequency Band, MHz | 694–862 | 880–960 | 1427–1518 | 1695–1880 | 2300–2400 | 2490–2690 | 1695–2180 | 2490–2690 |
RF Port | 1,2,5,6 | 3-6 | 21,22,25,26 | 7-14 | 15,16,19,20,23,24,27,28 | 15,16,19,20,23,24,27,28 | 17,18,21,22,25,26,29,30 | 17,18,21,22,25,26,29,30 |
Gain, dBi | 15.8 | 16.1 | 15.2 | 15.4 | 16.9 | 17.4 | 17.0 | 17.8 |
Beamwidth, Horizontal, degrees | 69 | 64 | 70 | 69 | 58 | 57 | 62 | 56 |
Beamwidth, Vertical, degrees | 8.6 | 7.5 | 9.4 | 7.3 | 5.7 | 5.2 | 7.2 | 5.4 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 20 | 19 | 16 | 21 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 32 | 29 | 34 | 32 | 32 | 28 | 33 | 31 |
Isolation, Cross Polarization, dB | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 | 200 | 150 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1427–1518 | 1695–1880 | 2300–2400 | 2490–2690 | 1695–2180 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 15.3 | 15.6 | 14.9 | 15.0 | 16.6 | 16.9 | 16.2 | 17.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.7 | ±0.4 | ±0.5 | ±0.4 | ±0.8 | ±1 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±7.1 | ±3 | ±5.7 | ±8 | ±3.7 | ±5.7 | ±9.5 | ±3.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.5 | ±0.4 | ±0.6 | ±0.3 | ±0.3 | ±0.9 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 15 | 16 | 17 | 15 | 13 | 14 | 16 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 22 | 26 | 26 | 25 | 23 | 26 | 26 |
CPR at Boresight, dB | 19 | 16 | 21 | 20 | 19 | 19 | 20 | 20 |
CPR at Sector, dB | 9 | 11 | 3 | 8 | 6 | 4 | 5 | 2 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2935 mm | 115.551 in |
Weight, gross | 88.5 kg | 195.109 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse