FF-45C-R1
4-port sector antenna, 4x 617–894 MHz, 45° HPBW, 1x RET
Features and Benefits
- Narrow beamwidth capacity antenna for higher level of densification and enhanced data throughput
- High gain for maximum coverage
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 970 mm | 38.189 in |
Depth | 235 mm | 9.252 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 81.8 kg | 180.338 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz |
Polarization | ±45° |
Total Input Power, maximum | 600 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–803 | 817–894 |
Gain, dBi | 17.5 | 18.0 | 18.1 |
Beamwidth, Horizontal, degrees | 48 | 42 | 39 |
Beamwidth, Vertical, degrees | 10.2 | 9.2 | 7.9 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 42 | 37 | 36 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–803 | 817–894 |
Gain by all Beam Tilts, average, dBi | 17.0 | 17.5 | 17.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.6 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±2.2 | ±4.7 | ±2.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.6 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 18 | 19 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 25 | 26 |
CPR at Boresight, dB | 20 | 19 | 18 |
CPR at 10 dB Horizontal Beamwidth, dB | 10 | 9 | 12 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 3,022.0 N @ 150 km/h (679.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 922.0 N @ 150 km/h (207.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 3,022.0 N @ 150 km/h (679.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 1122 mm | 44.173 in |
Depth, packed | 575 mm | 22.638 in |
Length, packed | 2689 mm | 105.866 in |
Weight, gross | 124 kg | 273.373 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 970 mm | 38.189 in |
Depth | 235 mm | 9.252 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 81.8 kg | 180.338 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz |
Polarization | ±45° |
Total Input Power, maximum | 600 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–803 | 817–894 |
Gain, dBi | 17.5 | 18.0 | 18.1 |
Beamwidth, Horizontal, degrees | 48 | 42 | 39 |
Beamwidth, Vertical, degrees | 10.2 | 9.2 | 7.9 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 42 | 37 | 36 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–803 | 817–894 |
Gain by all Beam Tilts, average, dBi | 17.0 | 17.5 | 17.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.6 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±2.2 | ±4.7 | ±2.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.6 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 18 | 19 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 25 | 26 |
CPR at Boresight, dB | 20 | 19 | 18 |
CPR at 10 dB Horizontal Beamwidth, dB | 10 | 9 | 12 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 3,022.0 N @ 150 km/h (679.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 922.0 N @ 150 km/h (207.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 3,022.0 N @ 150 km/h (679.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 1122 mm | 44.173 in |
Depth, packed | 575 mm | 22.638 in |
Length, packed | 2689 mm | 105.866 in |
Weight, gross | 124 kg | 273.373 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse