FVV-65B-R3-V1
6-port sector antenna, 2x 617-894 and 4x 1695–2690 MHz, 65° HPBW, 3x RET, 600 MHz-Ready Antenna Technology
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 300 mm | 11.811 in |
Depth | 181 mm | 7.126 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 20.7 kg | 45.636 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 14.3 | 14.7 | 17.5 | 18.1 | 18.4 | 18.7 | 18.7 |
Beamwidth, Horizontal, degrees | 71 | 70 | 66 | 64 | 64 | 63 | 60 |
Beamwidth, Vertical, degrees | 14.5 | 12.2 | 5.6 | 5.3 | 5 | 4.4 | 4.2 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 19 | 18 | 18 | 19 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 25 | 29 | 37 | 35 | 31 | 28 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.0 | 14.3 | 17.0 | 17.6 | 18.1 | 18.4 | 18.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.7 | ±0.5 | ±0.5 | ±0.4 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±3.3 | ±3.5 | ±2.7 | ±2.9 | ±6.7 | ±7.5 |
Beamwidth, Vertical Tolerance, degrees | ±1.3 | ±1.5 | ±0.4 | ±0.2 | ±0.3 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 17 | 15 | 17 | 17 | 17 | 13 | |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 22 | 24 | 26 | 26 | 24 | 27 |
CPR at Boresight, dB | 16 | 15 | 17 | 18 | 19 | 18 | 16 |
CPR at Sector, dB | 9 | 9 | 8 | 9 | 6 | 4 | 3 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.26 m² | 2.799 ft² |
Effective Projective Area (EPA), lateral | 0.22 m² | 2.368 ft² |
Wind Loading @ Velocity, frontal | 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 537.0 N @ 150 km/h (120.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 282.0 N @ 150 km/h (63.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 560 mm | 22.047 in |
Depth, packed | 337 mm | 13.268 in |
Length, packed | 1973 mm | 77.677 in |
Weight, gross | 27 kg | 59.525 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 300 mm | 11.811 in |
Depth | 181 mm | 7.126 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 20.7 kg | 45.636 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 894 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 14.3 | 14.7 | 17.5 | 18.1 | 18.4 | 18.7 | 18.7 |
Beamwidth, Horizontal, degrees | 71 | 70 | 66 | 64 | 64 | 63 | 60 |
Beamwidth, Vertical, degrees | 14.5 | 12.2 | 5.6 | 5.3 | 5 | 4.4 | 4.2 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 20 | 19 | 18 | 18 | 19 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 25 | 29 | 37 | 35 | 31 | 28 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.0 | 14.3 | 17.0 | 17.6 | 18.1 | 18.4 | 18.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.5 | ±0.7 | ±0.5 | ±0.5 | ±0.4 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±3.3 | ±3.5 | ±2.7 | ±2.9 | ±6.7 | ±7.5 |
Beamwidth, Vertical Tolerance, degrees | ±1.3 | ±1.5 | ±0.4 | ±0.2 | ±0.3 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 17 | 15 | 17 | 17 | 17 | 13 | |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 22 | 24 | 26 | 26 | 24 | 27 |
CPR at Boresight, dB | 16 | 15 | 17 | 18 | 19 | 18 | 16 |
CPR at Sector, dB | 9 | 9 | 8 | 9 | 6 | 4 | 3 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.26 m² | 2.799 ft² |
Effective Projective Area (EPA), lateral | 0.22 m² | 2.368 ft² |
Wind Loading @ Velocity, frontal | 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 230.0 N @ 150 km/h (51.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 537.0 N @ 150 km/h (120.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 282.0 N @ 150 km/h (63.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 560 mm | 22.047 in |
Depth, packed | 337 mm | 13.268 in |
Length, packed | 1973 mm | 77.677 in |
Weight, gross | 27 kg | 59.525 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse