HBX-9016DS-VTM | HBX-9016DS-A1M
2-port sector antenna, 2x 1710–2180 MHz, 90° HPBW, RET compatible
Features and Benefits
- Excellent gain, USLS, VSWR, and PIM specification to improve network quality
- Ideal solution to maximize coverage and capacity in suburban and rural areas
- Fully compatible with Andrew remote electrical tilt system for greater OpEx savings
- Wide horizontal and narrow vertical beamwidth to maximize coverage and capacity
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBX-9016DS-A1M |
Dimensions
Width | 172 mm | 6.772 in |
Depth | 97 mm | 3.819 in |
Length | 1897 mm | 74.685 in |
Net Weight, without mounting kit | 7.6 kg | 16.755 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 17.7 | 17.7 | 18.0 |
Beamwidth, Horizontal, degrees | 85 | 86 | 87 |
Beamwidth, Vertical, degrees | 5.1 | 4.7 | 4.4 |
Beam Tilt, degrees | 0–6 | 0–6 | 0–6 |
USLS (First Lobe), dB | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 28 | 28 | 27 |
CPR at Boresight, dB | 21 | 24 | 20 |
CPR at Sector, dB | 14 | 13 | 11 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -155 | -155 | -155 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 17.5 | 17.4 | 17.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.2 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.4 3 ° | 17.6 6 ° | 17.4 | 0 ° | 17.4 3 ° | 17.5 6 ° | 17.3 | 0 ° | 17.5 3 ° | 17.7 6 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.4 | ±1.5 | ±1.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 19 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 23 | 21 |
CPR at Boresight, dB | 24 | 26 | 23 |
CPR at Sector, dB | 14 | 13 | 11 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 302.0 N @ 150 km/h (67.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 140.0 N @ 150 km/h (31.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 503.0 N @ 150 km/h (113.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 283 mm | 11.142 in |
Depth, packed | 200 mm | 7.874 in |
Length, packed | 2206 mm | 86.85 in |
Weight, gross | 16.6 kg | 36.597 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | HBX-9016DS-A1M |
Dimensions
Width | 172 mm | 6.772 in |
Depth | 97 mm | 3.819 in |
Length | 1897 mm | 74.685 in |
Net Weight, without mounting kit | 7.6 kg | 16.755 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 17.7 | 17.7 | 18.0 |
Beamwidth, Horizontal, degrees | 85 | 86 | 87 |
Beamwidth, Vertical, degrees | 5.1 | 4.7 | 4.4 |
Beam Tilt, degrees | 0–6 | 0–6 | 0–6 |
USLS (First Lobe), dB | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 28 | 28 | 27 |
CPR at Boresight, dB | 21 | 24 | 20 |
CPR at Sector, dB | 14 | 13 | 11 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -155 | -155 | -155 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 17.5 | 17.4 | 17.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.2 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.4; 3 ° | 17.6; 6 ° | 17.4 | 0 ° | 17.4; 3 ° | 17.5; 6 ° | 17.3 | 0 ° | 17.5; 3 ° | 17.7; 6 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.4 | ±1.5 | ±1.5 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.2 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 18 | 18 | 19 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 23 | 21 |
CPR at Boresight, dB | 24 | 26 | 23 |
CPR at Sector, dB | 14 | 13 | 11 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 302.0 N @ 150 km/h (67.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 140.0 N @ 150 km/h (31.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 503.0 N @ 150 km/h (113.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 283 mm | 11.142 in |
Depth, packed | 200 mm | 7.874 in |
Length, packed | 2206 mm | 86.85 in |
Weight, gross | 16.6 kg | 36.597 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse