NHHSS-45C-R2BT4
10-port sector antenna, 2x 698–896, 4x 1695–2200 MHz and 4x 3100-4200, 45° HPBW, 2x RETs and 2x SBTs. Both high bands share the same electrical tilt.
Features and Benefits
- Perfect antenna to add 3.5GHz CBRS to macro sites
- Low band and mid band performance mirrors the performance of existing NHH hex port antennas
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- Separate RS-485 RET input/output for low and high band
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- One LB RET and one HB RET. Both high bands are controlled by one RET to ensure same tilt level for 4x MIMO
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 2437 mm | 95.945 in |
Net Weight, antenna only | 41.5 kg | 91.492 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
R1 | R1 | B1,B2 | B1,B2 | B1,B2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
RF Port | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 |
Gain, dBi | 18.0 | 18.6 | 19.3 | 19.7 | 20.3 | 16.9 | 17.4 | 17.4 |
Beamwidth, Horizontal, degrees | 46 | 41 | 45 | 43 | 41 | 49 | 42 | 40 |
Beamwidth, Vertical, degrees | 9.3 | 8.2 | 5.7 | 5.4 | 5.1 | 9.7 | 9 | 8.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–8 | 0–8 | 0–8 | 4 | 4 | 4 |
USLS (First Lobe), dB | 18 | 22 | 15 | 16 | 16 | 18 | 17 | 13 |
Front-to-Back Ratio at 180°, dB | 32 | 34 | 33 | 34 | 36 | 32 | 33 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 250 | 250 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 17.6 | 18.4 | 18.9 | 19.5 | 19.8 | 16.4 | 17.1 | 17.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.8 | ±0.3 | ±0.8 | ±0.4 | ±0.5 | ±0.6 | ±0.5 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±2 | ±3 | ±2 | ±2 | ±7 | ±4 | ±3 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.3 | ±0.3 | ±0.2 | ±0.4 | ±0.9 | ±0.8 | ±0.8 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 15 | 15 | 15 | 17 | 16 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 25 | 24 | 26 | 27 | 26 | 25 | 20 |
CPR at Boresight, dB | 20 | 21 | 19 | 19 | 17 | 14 | 16 | 17 |
CPR at Sector, dB | 13 | 10 | 3 | 3 | 4 | 5 | 8 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 315.0 N @ 150 km/h (70.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,304.0 N @ 150 km/h (293.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 526 mm | 20.709 in |
Depth, packed | 283 mm | 11.142 in |
Length, packed | 2604 mm | 102.520 in |
Weight, gross | 60.5 kg | 133.380 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 2437 mm | 95.945 in |
Net Weight, antenna only | 41.5 kg | 91.492 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
R1 | R1 | B1,B2 | B1,B2 | B1,B2 | P1,P2 | P1,P2 | P1,P2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
RF Port | 1,2 | 1,2 | 3,4,5,6 | 3,4,5,6 | 3,4,5,6 | 7,8,9,10 | 7,8,9,10 | 7,8,9,10 |
Gain, dBi | 18.0 | 18.6 | 19.3 | 19.7 | 20.3 | 16.9 | 17.4 | 17.4 |
Beamwidth, Horizontal, degrees | 46 | 41 | 45 | 43 | 41 | 49 | 42 | 40 |
Beamwidth, Vertical, degrees | 9.3 | 8.2 | 5.7 | 5.4 | 5.1 | 9.7 | 9 | 8.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–8 | 0–8 | 0–8 | 4 | 4 | 4 |
USLS (First Lobe), dB | 18 | 22 | 15 | 16 | 16 | 18 | 17 | 13 |
Front-to-Back Ratio at 180°, dB | 32 | 34 | 33 | 34 | 36 | 32 | 33 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 250 | 250 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 17.6 | 18.4 | 18.9 | 19.5 | 19.8 | 16.4 | 17.1 | 17.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.8 | ±0.3 | ±0.8 | ±0.4 | ±0.5 | ±0.6 | ±0.5 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±2 | ±3 | ±2 | ±2 | ±7 | ±4 | ±3 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.3 | ±0.3 | ±0.2 | ±0.4 | ±0.9 | ±0.8 | ±0.8 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 | 15 | 15 | 15 | 17 | 16 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 25 | 24 | 26 | 27 | 26 | 25 | 20 |
CPR at Boresight, dB | 20 | 21 | 19 | 19 | 17 | 14 | 16 | 17 |
CPR at Sector, dB | 13 | 10 | 3 | 3 | 4 | 5 | 8 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 315.0 N @ 150 km/h (70.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,485.0 N @ 150 km/h (333.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,304.0 N @ 150 km/h (293.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 526 mm | 20.709 in |
Depth, packed | 283 mm | 11.142 in |
Length, packed | 2604 mm | 102.520 in |
Weight, gross | 60.5 kg | 133.380 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse