NNH4-65C-R3B-V1
12-port sector antenna, 4x 698-896 and 8x 1695–2360 MHz, 65° HPBW, 3x RET, 3x SBT.
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 5 | Port 9 |
Internal RET | High band (2) | Low band (1) |
Power Consumption, active state, maximum | 13 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 50 kg | 110.231 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 15.4 | 16.2 | 17.3 | 17.8 | 18.4 | 18.5 |
Beamwidth, Horizontal, degrees | 72 | 65 | 69 | 69 | 64 | 59 |
Beamwidth, Vertical, degrees | 9.5 | 8.3 | 5.6 | 5.2 | 5 | 4.6 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 18 | 19 | 21 | 21 | 23 |
Front-to-Back Ratio at 180°, dB | 31 | 31 | 34 | 34 | 35 | 36 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 15.1 | 15.9 | 16.8 | 17.3 | 17.9 | 18.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.6 | ±0.7 | ±0.7 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±8.2 | ±2.2 | ±8.3 | ±9.4 | ±6.6 | ±5 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.4 | ±0.3 | ±0.2 | ±0.3 | ±0.1 |
USLS, beampeak to 20° above beampeak, dB | 15 | 17 | 17 | 17 | 18 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 23 | 28 | 27 | 28 | 28 |
CPR at Boresight, dB | 20 | 23 | 20 | 22 | 20 | 19 |
CPR at Sector, dB | 11 | 10 | 9 | 8 | 8 | 6 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 954.0 N @ 150 km/h (214.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 331.0 N @ 150 km/h (74.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,235.0 N @ 150 km/h (277.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 785.0 N @ 150 km/h (176.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2685 mm | 105.709 in |
Weight, gross | 69.9 kg | 154.103 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 5 | Port 9 |
Internal RET | High band (2) | Low band (1) |
Power Consumption, active state, maximum | 13 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 50 kg | 110.231 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 15.4 | 16.2 | 17.3 | 17.8 | 18.4 | 18.5 |
Beamwidth, Horizontal, degrees | 72 | 65 | 69 | 69 | 64 | 59 |
Beamwidth, Vertical, degrees | 9.5 | 8.3 | 5.6 | 5.2 | 5 | 4.6 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 15 | 18 | 19 | 21 | 21 | 23 |
Front-to-Back Ratio at 180°, dB | 31 | 31 | 34 | 34 | 35 | 36 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 15.1 | 15.9 | 16.8 | 17.3 | 17.9 | 18.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.6 | ±0.7 | ±0.7 | ±0.6 |
Beamwidth, Horizontal Tolerance, degrees | ±8.2 | ±2.2 | ±8.3 | ±9.4 | ±6.6 | ±5 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.4 | ±0.3 | ±0.2 | ±0.3 | ±0.1 |
USLS, beampeak to 20° above beampeak, dB | 15 | 17 | 17 | 17 | 18 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 23 | 28 | 27 | 28 | 28 |
CPR at Boresight, dB | 20 | 23 | 20 | 22 | 20 | 19 |
CPR at Sector, dB | 11 | 10 | 9 | 8 | 8 | 6 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 954.0 N @ 150 km/h (214.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 331.0 N @ 150 km/h (74.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,235.0 N @ 150 km/h (277.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 785.0 N @ 150 km/h (176.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2685 mm | 105.709 in |
Weight, gross | 69.9 kg | 154.103 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Product Information
Product Compliance Documentation
Product Information
Other Ways to Browse