RRV4-65B-R6H4
12-port sector antenna, 4x 694–960 and 8x 1695-2690 MHz, 65° HPBW, 6x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1848 mm | 72.756 in |
Net Weight, without mounting kit | 36.5 kg | 80.469 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 14.1 | 14.5 | 14.7 | 16.4 | 17.5 | 18.0 | 17.9 |
Beamwidth, Horizontal, degrees | 70 | 65 | 62 | 68 | 61 | 59 | 58 |
Beamwidth, Vertical, degrees | 11.5 | 10.3 | 9.4 | 7.4 | 6.6 | 5.8 | 5.5 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 19 | 18 | 17 | 17 | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 34 | 31 | 28 | 33 | 33 | 32 | 30 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 13.7 | 14.2 | 14.4 | 15.9 | 16.9 | 17.6 | 17.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.5 | ±0.4 | ±0.7 | ±0.8 | ±0.5 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.9 8 ° | 13.814 ° | 13.4 | 2 ° | 14.3 8 ° | 14.314 ° | 13.8 | 2 ° | 14.6 8 ° | 14.514 ° | 14.0 | 2 ° | 15.6 7 ° | 16.012 ° | 15.8 | 2 ° | 16.6 7 ° | 17.112 ° | 16.9 | 2 ° | 17.4 7 ° | 17.912 ° | 17.3 | 2 ° | 17.0 7 ° | 17.612 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±7.1 | ±3.8 | ±3.2 | ±4.4 | ±5.6 | ±4.3 | ±5.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.7 | ±0.7 | ±0.5 | ±0.5 | ±0.5 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 19 | 17 | 17 | 15 | 16 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 21 | 21 | 27 | 26 | 27 | 25 |
CPR at Boresight, dB | 20 | 21 | 22 | 17 | 20 | 18 | 19 |
CPR at Sector, dB | 13 | 11 | 14 | 7 | 6 | 8 | 6 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.65 m² | 6.997 ft² |
Effective Projective Area (EPA), lateral | 0.22 m² | 2.368 ft² |
Mechanical Tilt Range | 0°–17° |
Wind Loading @ Velocity, frontal | 694.0 N @ 150 km/h (156.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 235.0 N @ 150 km/h (52.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 900.0 N @ 150 km/h (202.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 571.0 N @ 150 km/h (128.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2034 mm | 80.079 in |
Weight, gross | 50.7 kg | 111.774 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1848 mm | 72.756 in |
Net Weight, without mounting kit | 36.5 kg | 80.469 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 14.1 | 14.5 | 14.7 | 16.4 | 17.5 | 18.0 | 17.9 |
Beamwidth, Horizontal, degrees | 70 | 65 | 62 | 68 | 61 | 59 | 58 |
Beamwidth, Vertical, degrees | 11.5 | 10.3 | 9.4 | 7.4 | 6.6 | 5.8 | 5.5 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 19 | 18 | 17 | 17 | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 34 | 31 | 28 | 33 | 33 | 32 | 30 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 13.7 | 14.2 | 14.4 | 15.9 | 16.9 | 17.6 | 17.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.5 | ±0.4 | ±0.7 | ±0.8 | ±0.5 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.9; 8 ° | 13.8;14 ° | 13.4 | 2 ° | 14.3; 8 ° | 14.3;14 ° | 13.8 | 2 ° | 14.6; 8 ° | 14.5;14 ° | 14.0 | 2 ° | 15.6; 7 ° | 16.0;12 ° | 15.8 | 2 ° | 16.6; 7 ° | 17.1;12 ° | 16.9 | 2 ° | 17.4; 7 ° | 17.9;12 ° | 17.3 | 2 ° | 17.0; 7 ° | 17.6;12 ° | 17.4 |
Beamwidth, Horizontal Tolerance, degrees | ±7.1 | ±3.8 | ±3.2 | ±4.4 | ±5.6 | ±4.3 | ±5.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.7 | ±0.7 | ±0.5 | ±0.5 | ±0.5 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 19 | 17 | 17 | 15 | 16 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 21 | 21 | 27 | 26 | 27 | 25 |
CPR at Boresight, dB | 20 | 21 | 22 | 17 | 20 | 18 | 19 |
CPR at Sector, dB | 13 | 11 | 14 | 7 | 6 | 8 | 6 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.65 m² | 6.997 ft² |
Effective Projective Area (EPA), lateral | 0.22 m² | 2.368 ft² |
Mechanical Tilt Range | 0°–17° |
Wind Loading @ Velocity, frontal | 694.0 N @ 150 km/h (156.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 235.0 N @ 150 km/h (52.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 900.0 N @ 150 km/h (202.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 571.0 N @ 150 km/h (128.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 368 mm | 14.488 in |
Length, packed | 2034 mm | 80.079 in |
Weight, gross | 50.7 kg | 111.774 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse