RRZZVV-65D-R6N43
12-port sector antenna, 4x 694–960, 4x 1427–2690 and 4x 1695-2690 MHz, 65° HPBW, 6x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Excellent wind loading characteristics
- Retractable tilt indicator rods
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2769 mm | 109.016 in |
Net Weight, without mounting kit | 44.7 kg | 98.547 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2180 | 2300–2690 |
Gain, dBi | 15.4 | 15.8 | 16.2 | 15.4 | 16.9 | 17.7 | 17.5 | 18.1 |
Beamwidth, Horizontal, degrees | 67 | 63 | 58 | 69 | 64 | 60 | 63 | 60 |
Beamwidth, Vertical, degrees | 7.9 | 7.2 | 6.6 | 7.7 | 6.1 | 4.8 | 5.9 | 4.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 18 | 17 | 17 | 15 | 19 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 29 | 32 | 32 | 31 | 32 | 30 | 32 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 14.9 | 15.5 | 15.9 | 15.0 | 16.2 | 17.3 | 16.9 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.6 | ±0.3 | ±0.3 | ±1 | ±0.5 | ±0.8 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±8.7 | ±5.5 | ±5.1 | ±6.6 | ±5.5 | ±5.3 | ±5.4 | ±3.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.5 | ±0.3 | ±0.3 | ±0.8 | ±0.4 | ±0.6 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 15 | 13 | 14 | 17 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 24 | 24 | 22 | 26 | 25 | 26 | 26 |
CPR at Boresight, dB | 22 | 23 | 24 | 18 | 17 | 14 | 19 | 17 |
CPR at Sector, dB | 12 | 7 | 8 | 6 | 5 | 1 | 8 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 680.0 N @ 150 km/h (152.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 347.0 N @ 150 km/h (78.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,020.0 N @ 150 km/h (229.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 434.0 N @ 150 km/h (97.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 356 mm | 14.016 in |
Length, packed | 2897 mm | 114.055 in |
Weight, gross | 64.4 kg | 141.978 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2769 mm | 109.016 in |
Net Weight, without mounting kit | 44.7 kg | 98.547 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2180 | 2300–2690 |
Gain, dBi | 15.4 | 15.8 | 16.2 | 15.4 | 16.9 | 17.7 | 17.5 | 18.1 |
Beamwidth, Horizontal, degrees | 67 | 63 | 58 | 69 | 64 | 60 | 63 | 60 |
Beamwidth, Vertical, degrees | 7.9 | 7.2 | 6.6 | 7.7 | 6.1 | 4.8 | 5.9 | 4.9 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 18 | 17 | 17 | 15 | 19 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 29 | 32 | 32 | 31 | 32 | 30 | 32 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2200 | 2300–2690 | 1695–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 14.9 | 15.5 | 15.9 | 15.0 | 16.2 | 17.3 | 16.9 | 17.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.6 | ±0.3 | ±0.3 | ±1 | ±0.5 | ±0.8 | ±0.5 |
Beamwidth, Horizontal Tolerance, degrees | ±8.7 | ±5.5 | ±5.1 | ±6.6 | ±5.5 | ±5.3 | ±5.4 | ±3.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.5 | ±0.3 | ±0.3 | ±0.8 | ±0.4 | ±0.6 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 15 | 13 | 14 | 17 | 15 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 24 | 24 | 22 | 26 | 25 | 26 | 26 |
CPR at Boresight, dB | 22 | 23 | 24 | 18 | 17 | 14 | 19 | 17 |
CPR at Sector, dB | 12 | 7 | 8 | 6 | 5 | 1 | 8 | 7 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 680.0 N @ 150 km/h (152.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 347.0 N @ 150 km/h (78.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,020.0 N @ 150 km/h (229.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 434.0 N @ 150 km/h (97.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 356 mm | 14.016 in |
Length, packed | 2897 mm | 114.055 in |
Weight, gross | 64.4 kg | 141.978 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse