3X-RRZZHHTTS4-BR24
72-port sector antenna, 12x 694-960, 12x 1427-2690, 12x 1695-2180, 12x 2490-2690MHz 65° HPBW and 24x 3300-3800 MHz, 90° HPBW, 24x RET
Features and Benefits
- Separated Extension KIT available for this antenna, check Optional Mounting Kits section
- No pole mounting kit for this antenna
Specifications
General Specifications
Antenna Type | DualPol® tri-sector |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 3 |
Color | Light Gray (RAL 7035) |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 24 |
RF Connector Quantity, mid band | 36 |
RF Connector Quantity, low band | 12 |
RF Connector Quantity, total | 72 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface, quantity | 3 female | 3 male |
Internal RET | High band (3) | Low band (6) | Mid band (15) |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 110 kg | 242.508 lb |
Outer Diameter | 580 mm | 22.835 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Electrical Specifications
R1-R6 | R1-R6 | R1-R6 | Y2,Y3,Y6,Y7,YA,YB | Y2,Y3,Y6,Y7,YA,YB | Y2,Y3,Y6,Y7,YA,YB | Y2,Y3,Y6,Y7,YA,YB | Y2,Y3,Y6,Y7,YA,YB | B1-B6 | B1-B6 | Y1,Y4,Y5,Y8,Y9,YC | P1,P2,P3 | P1,P2,P3 | |
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2180 | 2490–2690 | 3300–3600 | 3600–3800 |
RF Port | 1-12 | 1-12 | 1-12 | 27-30,35-38,43-46 | 27-30,35-38,43-46 | 27-30,35-38,43-46 | 27-30,35-38,43-46 | 27-30,35-38,43-46 | 13-16,17-20,21-24 | 13-16,17-20,21-24 | 25-26,31-34,39-42,47-48 | 49-72 | 49-72 |
Gain at Mid Tilt, dBi | 13.9 | 14.6 | 14.7 | 13.1 | 15.1 | 16.3 | 16.8 | 17.0 | 16.7 | 17.0 | 17.8 | 15.1 | 15.4 |
Beamwidth, Horizontal, degrees | 67 | 59 | 57 | 61 | 67 | 59 | 60 | 57 | 72 | 69 | 63 | 84 | 81 |
Beamwidth, Vertical, degrees | 10.4 | 9.5 | 9.1 | 10 | 8.1 | 7.2 | 6.4 | 5.9 | 5.5 | 5 | 4 | 6.5 | 6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 17 | 15 | 16 | 18 | 19 | 20 | 18 | 17 | 17 | 17 | 14 | 15 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | |||||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | |||||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | |||||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | |||||||||||
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 25 | 25 | 25 | 25 | 25 | 27 | 27 | 27 | 25 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 25 | 25 | 25 | 25 | 25 | 26 | 26 | 27 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | |||||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, typical, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 150 | 150 | 200 | 200 | 150 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2180 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain by all Beam Tilts, average, dBi | 13.9 | 14.5 | 14.6 | 13.0 | 14.9 | 16.1 | 16.6 | 16.7 | 16.5 | 16.9 | 17.4 | 14.8 | 15.2 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 25 | 25 | 24 | 28 | 28 | 27 | 30 | 24 | 24 | 26 | 30 | 31 |
CPR at Boresight, dB | 19 | 18 | 19 | 15 | 21 | 19 | 19 | 19 | 18 | 20 | 20 | 16 | 15 |
CPR at Sector, dB | 13 | 9 | 9 | 1 | 5 | 6 | 6 | 1 | 4 | 4 | 4 | 6 | 6 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2180 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 16.4 | 16.4 | |||||||||||
Beamwidth, Horizontal, degrees | 65 | 65 | |||||||||||
Beamwidth, Horizontal at 10 dB, degrees | 117 | 112 | |||||||||||
Beamwidth, Vertical, degrees | 6.5 | 6.1 | |||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 33 | 33 | |||||||||||
USLS (First Lobe), dB | 18 | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2180 | 2490–2690 | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 19.8 | 20.7 | |||||||||||
Steered 0° Beamwidth, Horizontal, degrees | 28 | 24 | |||||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 36 | ||||||||||||
Steered 0° Horizontal Sidelobe, dB | 14 | 14 | |||||||||||
Steered 30° Gain, dBi | 19.3 | 19.3 | |||||||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | 29 | |||||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 36 | 35 | |||||||||||
Steered 30° Horizontal Sidelobe, dB | 9 | 10 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2180 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 19.3 | 19.2 | |||||||||||
Beamwidth, Horizontal, degrees | 31 | 33 | |||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 35 | 35 | |||||||||||
Horizontal Sidelobe, dB | 16 | 19 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 714 mm | 28.110 in |
Depth, packed | 692 mm | 27.244 in |
Length, packed | 2537 mm | 99.882 in |
Weight, gross | 131.5 kg | 289.908 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | DualPol® tri-sector |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 3 |
Color | Light Gray (RAL 7035) |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 24 |
RF Connector Quantity, mid band | 36 |
RF Connector Quantity, low band | 12 |
RF Connector Quantity, total | 72 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface, quantity | 3 female | 3 male |
Internal RET | High band (3) | Low band (6) | Mid band (15) |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 110 kg | 242.508 lb |
Outer Diameter | 580 mm | 22.835 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Electrical Specifications
R1-R6 | R1-R6 | R1-R6 | Y2,Y3,Y6,Y7,YA,YB | Y2,Y3,Y6,Y7,YA,YB | Y2,Y3,Y6,Y7,YA,YB | Y2,Y3,Y6,Y7,YA,YB | Y2,Y3,Y6,Y7,YA,YB | B1-B6 | B1-B6 | Y1,Y4,Y5,Y8,Y9,YC | P1,P2,P3 | P1,P2,P3 | |
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2180 | 2490–2690 | 3300–3600 | 3600–3800 |
RF Port | 1-12 | 1-12 | 1-12 | 27-30,35-38,43-46 | 27-30,35-38,43-46 | 27-30,35-38,43-46 | 27-30,35-38,43-46 | 27-30,35-38,43-46 | 13-16,17-20,21-24 | 13-16,17-20,21-24 | 25-26,31-34,39-42,47-48 | 49-72 | 49-72 |
Gain at Mid Tilt, dBi | 13.9 | 14.6 | 14.7 | 13.1 | 15.1 | 16.3 | 16.8 | 17.0 | 16.7 | 17.0 | 17.8 | 15.1 | 15.4 |
Beamwidth, Horizontal, degrees | 67 | 59 | 57 | 61 | 67 | 59 | 60 | 57 | 72 | 69 | 63 | 84 | 81 |
Beamwidth, Vertical, degrees | 10.4 | 9.5 | 9.1 | 10 | 8.1 | 7.2 | 6.4 | 5.9 | 5.5 | 5 | 4 | 6.5 | 6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 17 | 15 | 16 | 18 | 19 | 20 | 18 | 17 | 17 | 17 | 14 | 15 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | |||||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | |||||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | |||||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | |||||||||||
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 25 | 25 | 25 | 25 | 25 | 27 | 27 | 27 | 25 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 25 | 25 | 25 | 25 | 25 | 26 | 26 | 27 | 25 | 25 |
Isolation, Co-polarization, dB | 19 | 19 | |||||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, typical, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 150 | 150 | 200 | 200 | 150 | 75 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2180 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain by all Beam Tilts, average, dBi | 13.9 | 14.5 | 14.6 | 13.0 | 14.9 | 16.1 | 16.6 | 16.7 | 16.5 | 16.9 | 17.4 | 14.8 | 15.2 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 25 | 25 | 24 | 28 | 28 | 27 | 30 | 24 | 24 | 26 | 30 | 31 |
CPR at Boresight, dB | 19 | 18 | 19 | 15 | 21 | 19 | 19 | 19 | 18 | 20 | 20 | 16 | 15 |
CPR at Sector, dB | 13 | 9 | 9 | 1 | 5 | 6 | 6 | 1 | 4 | 4 | 4 | 6 | 6 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2180 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 16.4 | 16.4 | |||||||||||
Beamwidth, Horizontal, degrees | 65 | 65 | |||||||||||
Beamwidth, Horizontal at 10 dB, degrees | 117 | 112 | |||||||||||
Beamwidth, Vertical, degrees | 6.5 | 6.1 | |||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 33 | 33 | |||||||||||
USLS (First Lobe), dB | 18 | 18 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2180 | 2490–2690 | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 19.8 | 20.7 | |||||||||||
Steered 0° Beamwidth, Horizontal, degrees | 28 | 24 | |||||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 36 | ||||||||||||
Steered 0° Horizontal Sidelobe, dB | 14 | 14 | |||||||||||
Steered 30° Gain, dBi | 19.3 | 19.3 | |||||||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | 29 | |||||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 36 | 35 | |||||||||||
Steered 30° Horizontal Sidelobe, dB | 9 | 10 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–806 | 790–896 | 890–960 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1990 | 1920–2180 | 2490–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 19.3 | 19.2 | |||||||||||
Beamwidth, Horizontal, degrees | 31 | 33 | |||||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 35 | 35 | |||||||||||
Horizontal Sidelobe, dB | 16 | 19 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 714 mm | 28.110 in |
Depth, packed | 692 mm | 27.244 in |
Length, packed | 2537 mm | 99.882 in |
Weight, gross | 131.5 kg | 289.908 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse