600899A-2
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Specifications
Product Classification
Product Type | Downtilt mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 114.3 mm | 4.5 in |
Compatible Diameter, minimum | 61 mm | 2.402 in |
Weight, net | 3.9 kg | 8.598 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 4.2 kg | 9.259 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Downtilt mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 114.3 mm | 4.5 in |
Compatible Diameter, minimum | 61 mm | 2.402 in |
Weight, net | 3.9 kg | 8.598 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 4.2 kg | 9.259 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse