800PIPEKIT-X
Cluster Mounting Kit. Use for mounting multiple wide panel antennas to a single pole or stand. One kit mounts up to three antennas. Removeable spacers allow this kit to fit on poles measuring 3.5, 4.5 or 5.5 in. OD.
Specifications
Product Classification
Product Type | Pole mount kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 139.7 mm | 5.5 in |
Compatible Diameter, minimum | 88.9 mm | 3.5 in |
Weight, net | 6.7 kg | 14.771 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 9.7 kg | 21.385 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Pole mount kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 139.7 mm | 5.5 in |
Compatible Diameter, minimum | 88.9 mm | 3.5 in |
Weight, net | 6.7 kg | 14.771 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 9.7 kg | 21.385 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse