BSA-DT-34
BSA-DT-34 is a kit to be used with BSAMNT-F/-2F/-3F to give down tilt provision. Kit contains one scissor bracket set and applicable hardware's.
Features and Benefits
- One quantity of BSA-DT-34 is required, when used along with BSAMNT-F/-2F
- Two quantities of BSA-DT-34 are required, when used along with BSAMNT-3F
Specifications
Product Classification
Product Type | Mounting hardware |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Mounting hardware |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse